Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Formaldehyde Meter

$564.89

Item# HHAQ-108


Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 34 left

Limited Stock
Handheld Formaldehyde Meter HHAQ-108 HHAQ-108
  • Tracks, Calculates and Displays Three Cumulative Formaldehyde Gas Metrics
  • One-Button Calibration to 0 ppm in Clean Air
  • User-Adjustable High Alarm
  • Measures Formaldehyde ppm, Relative Humidity (RH) and Temperature in °F or °C

HHAQ-108 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Accuracy
Measuring Range
Max Operating Temperature
Supply Power
Features
Display Type


Description

The HHAQ-108 is ideal formeasuring levels of gaseousformaldehyde (HCHO) as partof a workplace indoor air quality(IAQ) maintenance program,or to spot-check a residentialenvironment.

The HHAQ-108 features anelectrochemical sensor whichmeasures real-time formaldehydegas concentration with accuracyand resolution that meet U.S.National Institute for OccupationalSafety and Health’s (NIOSH’s)acceptance criteria. It also tracks,calculates and displays threecumulative formaldehyde gasmetrics: 8-hour TWA(time-weighted average), 1-houraverage, and 15-minute STEL(short-term exposure limit). Thedevice is also equipped with atripod mount fitting for handsfree monitoring.

Specifications
Formaldehyde Range/Resolution: 0 to 5 ppm/0.01 ppm*
Formaldehyde Accuracy: ±(5% + 0.03 ppm)*
Formaldehyde Sensor Type Warmup Time: Electrochemical/1 to 15 minutes
Temperature Range: 0 to 50°C (0 to 122°F)
Temperature Accuracy/Resolution: ±1°C (1.8°F)/0.1°
RH Range/Accuracy: 10 to 90% RH/±5% of reading, typical
Display Type/Size: Dual readout LCD/51 mm (2") diagonal
Auto Power-Off Trigger: 15 minutes of front-panel inactivity (can be disabled)
Operating Temperature: 0 to 50°C (32 to 122°F) @ 0 to 95% RH, non-condensing
Dimensions: 210 L x 60 H x 25 mm D (8.3 x 2.4 x 1.0")
Weight: 204 g (7.2 oz) (with battery)
Power Source: 4 “AAA” batteries (included) or optional 110V AC adaptor (HHB400-AC)
* Meets U.S. National Institute for Occupational Safety and Health’s (NIOSH’s) acceptance criteria.
loading all models
loading all reviews
Rated 4 out of 5 by from Great Service Fast prompt replies with excellent timing in getting items to location considering the difficult time at present
Date published: 2022-03-04
Rated 2 out of 5 by from Not So Good The unit takes a very long time to warm up then switches itself off prior to you being able to calibrate it. It also eats up batteries very quickly so you almost have to use AC power to be able to use it for any length of time.
Date published: 2020-08-24
  • y_2024, m_8, d_14, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HHAQ-108, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

For which component/gases is the formaldehyde sensor cross sensitive

Asked by: mmvanl
Thanks for your question. Our Tech Support agent has sent you an email to further advise. Please also view our Product Manual listed on this web page with detailed information about this product and formaldehyde.
Answered by: Jane
Date published: 2019-05-14
  • y_2024, m_8, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHAQ-108, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Accessories
2-pack "AAA" replacement batteries
$11.36
2148 In Stock

Related Categories

en-US
en
Save Configuration