Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Portable Digital Thermometers

Item# HH91

Portable Digital Thermometers HH91 HH91
  • Min/Max/Avg Memory
  • Compatible with K/J/T/E Type Thermocouples
  • Displays Difference Between Thermocouple Readings T1-T2 (HH92 only)
  • Large 61 mm (2.4') Diagonal LCD with Dual Temperature Readouts + Relative Time Clock Readout


Omega’s HH91 and HH92 digital thermometers are ideal for measuring temperature in an industrial, commercial or laboratory environment.

Specifications
Thermocouple Measurement Ranges:
    Type K: -200 to 1372°C (-328 to 2501°F)
    Type J: -210 to 1200°C (-346 to 2192°F)
    Type T: -250 to 400°C (-418 to 752°F)
    Type E: -150 to 1000°C (-238 to 1832°F)
Measurement Accuracy (Excluding Thermocouple Error) From 18 to 28°C (64 to 82°F): ±(0.5% of reading + 0.5°C/0.9°F)
Measurement Resolution: 0.1° (°F or °C) below 1000°; 1° (°F or °C) above 1000°
Measurement Range of Included Thermocouple: -40 to 300°C (-40 to 572°F)
Auto Power Off Trigger: Adjustable from 5 minutes to 1 hour; can be disabled
Operating Temperature: 0 to 50°C (32 to 122°F) @<80% RH
Dimensions: 191 x 89 x 41 mm (7.5 x 3.5 x 1.6')
Weight: 400 g (14.1 oz)
Power Source: One “9V” battery (included)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration