Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

2 Channel RTD Thermometer with Optional Datalogging Software

High Accuracy PT100 RTD Input Thermometers
  • RoHS Icon

$242.22

Item# HH804U

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $242.22
5-9 $230.11
10-24 $225.26
25-49 $215.58
50-99 $210.73
100+ $205.89

In stock

Lead Time (If not in stock): 12 weeks
High Accuracy PT100 RTD Input Thermometers HH804U HH804U
  • PT100 (100 OHM) Platinum
  • NIST CALIBRATION CERTIFICATE (NO POINTS)
  • 0.00385/0.003916/0.003926 curves
  • 3 or 4 Wire-RTD

HH804U Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Data Interface
Measurement Type
Input Type
Display
Power
Additional Feature


The HH804U is a high accuracy RTD input thermometer. These handhelds work with platinum PT100 RTDs and are selectable for 3 different temperature coefficient curves. These units comply with ITS-90. Both come standard with a built in USB port and DC power jack. Optional Windows software and AC adapter allow real time data logging to PC for extended periods. The HH804W model features a quick and easy to use wireless interface instead of USB. This allows real time data transmission at distances of up to 75'.
loading all models
loading all reviews
Rated 1 out of 5 by from Connectors are an issue!! Connectors require DIN probes. Only a couple of probes are capable of being purchased with the correct DIN probes. No adapters exist. You'll be soldering these and hoping they work. And you won't be able to use the style of RTD probe which best suits your application.
Date published: 2017-08-22
Rated 2 out of 5 by from Difficult connectors Stupid me. The other reviewer warned that the connectors are difficult to solder to the RTD leads. Well, I verified that for myself. I regret buying this device because of that. A good solder connection is critical for proper temp measurement, as well as to keep the conductors from pulling loose during use. Too bad, as the device itself would probably work fine.
Date published: 2017-07-03
Rated 3 out of 5 by from Accurate thermometer but probes are a problem! The RTD probes are very difficult to solder to the connectors!
Date published: 2017-02-07
Rated 5 out of 5 by from Just the right equipment for daily work Precision, dependability and on-time delivery that you can count on from Omega.
Date published: 2024-02-15
Rated 2 out of 5 by from No longer CE compliant! Really?!! Meter works great & seems to be quite accurate; however, this item was just designated as "No longer CE compliant". This should be documented somewhere! We planned to give these to our service technicians in Europe, but without CE compliance, it might be held up at customs. Seeking new meter now...
Date published: 2022-04-13
Rated 5 out of 5 by from Robust Travel Thermometer Our company relies on accurate and precise temperature measurements. This thermometer has been bumped around in a tool case, traveled hundreds of miles, and continued to provide results we can count on. An easy to understand user interface and long lasting battery makes this a great tool for those who rely on great results.
Date published: 2020-12-29
Rated 4 out of 5 by from Good unit This unit is a good bang for the buck. The only thing I would change is adding another digit of resolution. Make sure you are good at soldering, the connectors can be a bit tricky.
Date published: 2018-06-19
Rated 4 out of 5 by from I love this meter If you know that you soldier skills are lacking do not buy this meter. I did not have any issue with putting the connector on and have bought about three of these meters. You cannot beat this meter for the price. The connectors were a non issue for me and others that I recommend to purchase.
Date published: 2018-05-08
  • y_2025, m_1, d_27, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_9
  • loc_en_US, sid_HH804U, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

How do/can you retrieve readings off the HH804 that doesn't have a USB option?

Asked by: KMehne
The HH804 does not have any internal memory for data storage and there isn't an output connection to link to your PC or Laptop so you cannot data log on this meter.
Answered by: ANBENG
Date published: 2020-01-24

DOES THIS COME WITH PROBES? IF NOT WHAT PROBES CAN YOU USE WITH THIS MODEL? I NEED TO MEASURE -80°

Asked by: Benchmark
Thank you for your inquiry! Unfortunately, the HH804U does not come with probes. The PR-16-2-100-1/16-6-E-HH804 is a handheld probe with the HH804U connector. The PR-10 can also be configured to have this connector on the product page (https://www.omega.com/en-us/temperature-measurement/temperature-probes/probes-with-lead-wires/pr-10/p/PR-10E-4-100-1-8-6)
Answered by: Application Engineer JM
Date published: 2021-03-04

If I want to use this with a flexible RTD sensor, will an HH804 connector type allow for easy use without soldering? (Specifically used with product # HSRTD-3-100-A-40-E-HH804-CONN)

Asked by: Achilles88
Thank you for your inquiry. Soldering is the only way to attached the HH804-CONNECTOR to a RTD.
Answered by: Application Engineer CB
Date published: 2021-10-15

If in Stock how long foes it take to ship

Asked by: Claro
Thank you for your inquiry. Please call our Customer Care team at 1-888-826-6342 to verify stock and shipping time and methods.
Answered by: Application Engineer JB
Date published: 2022-02-09

What is the part number for the USB cable for HH804U

Asked by: DAVY
Hi Davy, Software and cable are sold as a set only; HH800-SW. Best regards
Answered by: NorwalkAE_RS
Date published: 2020-11-25

Does the HH804U need to be connected to computer while collecting data to keep record values? Or can you access recorded values after collecting temperature?

Asked by: Msna
The HH804U does not have any internal memory storage so to collect data you would need to be connected to a Computer via the USB cable and have the Software loaded and running.
Answered by: ApplicationsEngineerANB
Date published: 2023-08-09

What software does the Omega HH804U with USBD connector need in order to transfer data onto the connected computer?

Asked by: Ew0809
The HH804U uses the HH800-SW Software to transfer data to PC's and Laptops.
Answered by: ApplicationsEngineerANB
Date published: 2023-08-11

Will you provide the communication protocol (or VI) that allows accessing meter readings using Labview. I've search forums & found partial code but haven't been successful. Doing this is VALUE ADDED & streamlines integration with test setups!

Asked by: ValueAdded
Omega will provide the HH800 series protocol upon request but does not offer technical support in writing code or debugging issues that may arise. Omega sells the HH800-SW Software to use in collecting data from the HH804U.
Answered by: ANBENG
Date published: 2019-12-22
  • y_2025, m_1, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_15
  • loc_en_US, sid_HH804U, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
Wireless High Accuracy Data Logger/Thermometers
$33.27
0 In Stock
SPARE DIN CONNECTOR
$16.70
19 In Stock
Accessories
DC adaptor for USB model only
$28.84
22 In Stock
en-US
en
Save Configuration