Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

1 & 2 Channel K & J Thermocouple Types Temperature Meter

Handheld Digital Thermometers

$197.16

Item# HH801A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $197.16
5-9 $187.30
10-24 $183.36
25-49 $175.47
50-99 $171.53
100+ $167.59

In stock

Lead Time (If not in stock): 12 weeks
Handheld Digital Thermometers HH801A HH801A
  • East to Use
  • Large 3 1/2 Digit Display
  • Single and Dual Input Units
  • °C/°F Selectable

HH801A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Minimum Temperature Measurement
Maximum Temperature Measurement
Number of Channels
Storage
Features
Category
Input Connection Type
Display Type
Accuracy Value
Resolution
Supply Power


The HH800 and HH801 handheldsare easy to use Type K inputthermocouple thermometers.Both feature a large 31/2 digit LCDwith a maximum reading of 1999.The HH800 is a single-input modelwhile the HH801 has two inputs andallows for display of T1, T2 or .T(T1-T2). Both models feature T/Coffset adjustment and are °C/°Fswitchable. The HH800A andHH801A offer most of the featuresof the HH800 and HH801, butboth also have data storagecapability and accept J or K Typethermocouples. The HH801B andHH801C offer most of the featuresof the HH801, but they accept fourdifferent thermocouple types. Bothunits feature settable Hi/Lo limitsfor both inputs and have an integralalarm beeper. The HH801Balso features three displays forsimultaneous viewing of bothinputs and the differential.
loading all models
loading all reviews
Rated 5 out of 5 by from Quick & Efficeint Delivery We were on a tight schedule to receive the HH800 at our facility. We didn't have any issues with timeliness and are very appreciative of Omegas quick & reliable services. The HH800 successfully met it's function & has not seen any quality issues.
Date published: 2016-04-18
Rated 5 out of 5 by from Flow Velocity/IR Temperature Hand/Held Instrument These portable monitors are great. I have used them for troubleshooting power plants, paper mills, refineries and other fossil fueled plants.
Date published: 2018-10-10
Rated 4 out of 5 by from Works as advertised Staff was very helpful with my questions and the product arrived in a timely fashion
Date published: 2018-03-27
Rated 5 out of 5 by from It Is Easy Easy to order. Easy to use! I will be buying this again in the future.
Date published: 2024-08-27
Rated 5 out of 5 by from Rugged, Reliable and Fair Price Rugged and Reliable. Good economical option for measuring process temperatures using thermocouples.
Date published: 2023-06-23
Rated 4 out of 5 by from Logistics Operations Director We had to replace our obsolete Digital Thermometers with this one and so far the transition has been smooth.
Date published: 2023-03-21
Rated 4 out of 5 by from Handheld Digital Thermometer Great for checking temperatures for mashing in a beer brew.
Date published: 2022-03-25
  • y_2025, m_1, d_20, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_7
  • loc_en_US, sid_HH801A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

I see the date of calibration certification. How often does the thermometer need to be calibrated?

Asked by: R and D
Thank you for your inquiry. Calibration Certifications are valid for 1 year. Re-calibrations should be performed annually.
Answered by: Application Engineer CB
Date published: 2024-09-06

The spec sheet and manual have different accuracies. Which is correct? Spec sheet shows ±0.1% rdg + 1C for the entire range. Manual shows a decrease in accuracy to ±0.1% rdg +2C when below -60. There are other small discrepancies as well.

Asked by: BenjaminSLC
The HH801B has a resolution of 0.1C over the full range and the accuracy is +/-0.1% of reading +1C for -60 to 1372C and +/-0.1% of reading +2C between -220 to -60C. There a several models on the data sheet so send a request for information to temp@omega.com concerning a specific model.
Answered by: ApplicationsEngineerANB
Date published: 2023-05-08

Is cold junction compensation temperature sensed directly at the k-type input (ala Fluke 54 and 80TK), or with an internal temp sensor not located on the jack?

Asked by: Anonymous
Thank you for your request. The internal temperature sensor is not located at the input connection.
Answered by: Engineer CB
Date published: 2021-06-01

Are these models NIST Certified?

Asked by: Porter
Thank you for your inquiry Porter. Here is the link for the same product with a NIST certificate already included: https://www.omega.com/en-us/test-inspection/handheld-meters/temperature-and-humidity-and-dew-point-meters/p/HH800A-CAL-3
Answered by: Application Engineer MC
Date published: 2023-01-24

Does this meter come with any connectors or leads? Which of your connectors/leads would be most suitable to connect to a kiln type K thermocouple. I will be using it to verify temperatures in a knife heat treating kiln.

Asked by: MG35
Thank you for your inquiry. The HH800 series thermocouple meters only come with a beaded Type K thermocouple with a connector (one per channel). For any further questions, please email us at temp@dwyeromega.com or call 1-888-826-6342.
Answered by: NorwalkAE_SP
Date published: 2024-03-01
  • y_2025, m_1, d_20, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_HH801A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1ms
  • QUESTIONS, PRODUCT
Wireless High Accuracy Data Logger/Thermometers
$28.82
0 In Stock
AC adaptor 110Vac 2-pin U.S plug (USB models only)
$28.84
22 In Stock
Wireless High Accuracy Data Logger/Thermometers
$33.27
0 In Stock

Related Categories

en-US
en
Save Configuration