Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1 & 2 Channel 4 Types Thermocouple NEMA-4X Temperature Meter

Low Cost Handheld Thermometers

$105.53

Item# HH68K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $105.53
5-9 $100.25
10-24 $98.14
25-49 $93.92
50-99 $91.81
100+ $89.70

In stock

Lead Time (If not in stock): 12 weeks
Low Cost Handheld Thermometers HH68K HH68K
  • HH67
    •Lightweight Design
    •Pocket Hook and Magnet Hanger
    •MAX/DATA HOLD Function
  • HH68K
    •Auto Power Off Function Can Be Disabled
    •Battery Life 140 Hrs. Typical Use
    •°C or °F Switchable

HH68K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Input Type
Display Type
Accuracy Value
Resolution
Supply Power
Number of Channels
Features


HH67 Semiconductor Thermometer
with Probe Attached

Temperature: Range: -50 to 150°C (-58 to 302°F)
Resolution: 0.1°C (1°F)
Accuracy:
  ±3.0°C from -50 to 0°C
  ±1.5°C from 0 to 100°C
  ±3.0°C from 100 to 150°C
  ±6.0°F from -58 to 32°F
  ±3.0°F from 32 to 212°F
  ±6.0°F from 212 to 302°F
Sensor: Semiconductor, silicon diode type
Dimensions: 160 H x 48 W x 24 D mm (6.3 x 1.9 x .94')
Weight: Approx. 98 g (3.5 oz.) including battery
Probe: Stainless Steel
Probe Diameter: 3.2 mm (1/8')
Probe Length: 130 mm (5.1')
Display: 31/2 digit liquid crystal display (LCD)
Low Battery: Indication is displayed when the battery voltage drops below the operating level
Measurement Rate: 1.5 times/second Operating Environment: 0 to 50°C (32 to 122°F) <70% R.H
Storage Environment: -20°C to 60°C (-4 to 140°F), 0 to 80% R.H. with battery removed from meter
Accuracy: Stated accuracy at 23°C ± 5°C (73°F ±9°F), <75% R.H.
Battery: 1.5V x 3pcs AAA size, included
Battery Life: 140 hours (continous) typical use
    HH68K Type K Thermometer
with Probe Attached


Temperature: Range: -30 to 850°C (-22 to 1562°F) type K (CHROMEGA™-ALOMEGA™) Resolution: 1°C or 1°F, 0.1°C or 0.1°F
Accuracy (does not include probe): 18 to 28°C (64 to 82°F) ambient ±(0.3% rdg + 1°C) on °C ranges ±(0.3% rdg + 2°F) on °F ranges
Resolution Range
0.1°C
1°C
0.1°F
1°F
   -30 to 199.9°C
-200 to 850°C
-22 to 199.9°F
200 to 1562°F
Dimensions: 160 H x 48 W x 24 mm D (6.3 x 1.9 x .94')
Weight: Approx. 80 g (2.8 oz.) including battery
Probe: Stainless steel
Probe Diameter: 3.2 mm (1/8')
Probe Length: 132 (5.2')
Display: 31/2 digit liquid crystal display (LCD)
Low Battery: Indication is displayed when the battery voltage drops below the operating level
Measurement Rate: 2.5 times/second
Operating Environment: 0 to 50°C (32 to 122°F) <70% R.H
Storage Environment: -20 to 60°C (-4 to 140°F), 0 to 80% R.H. with battery removed from meter
Accuracy: Stated accuracy at 23°C ± 5°C (73°F ±9°F), <75% R.H.
Battery: 1.5V x 3pcs AAA size, included
Battery Life: 300 hours, typical use
loading all models
loading all reviews
Rated 5 out of 5 by from Thanks for having the product needed at a great $$ I sent the original request to the Chemical Engineer as he is the one using the Thermometers – They were received very quickly and since that day we have not had any issues. If they did not work as expected, I would have gotten a call. So, in this case no news is good news. Thank you so much for having the product needed and at a great price.
Date published: 2016-02-19
  • y_2024, m_6, d_30, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HH68K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration