Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-4 | $158.31 |
5-9 | $150.39 |
10-24 | $147.23 |
25-49 | $140.90 |
50-99 | $137.73 |
100+ | $134.56 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
HH501BR or HH501BS 1999 Counts Backlit LCD Display Models for Type R or S Thermocouple Input Reading HOLD, Max function Dual input with Differential Function T1-T2 | HH501AR or HH501AS 1999 counts Backlit LCD Display Models for Type Thermocouple Reading HOLD MAX function ITS-90 Accuracy Single Input |
Specifications | HH501AS | HH501BS | HH501AR | HH501BR |
Backlit LCD | • | • | • | • |
No. of Digits | 1999 | 1999 | 1999 | 1999 |
Probe (Type) | S | S | R | R |
Input Channel | 1 | 2 | 1 | 2 |
Range °C | 0-1787°C | 0-1767°C | 0-1767° | 0-1787°C |
Range °F | 32-1999°F | 32-1999°F | 32-1999 | 32-1999°F |
Resolution | 1° | 1° | 1° | 1° |
Data/Hold | • | • | • | • |
Max/Min | • | • | • | • |
Relative | • | • | • | • |
Hi/Lo Limits w/Beeper Warning | • | • | • | • |
Display | 1 | 1 | 1 | 1 |
T1-T2 | • | • | ||
Battery | 9 V | 9 V | 9 V | 9 V |
Auto Power Off | • | • | • | • |
Basic Accuracy % rdg | 0.1% +1°C | 0.1% +1°C | 0.1% +1°C | 0.1% +1°C |