Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2 Channel Handheld Thermocouple Datalogger, Built-in Printer

OMEGAETTE® Temperature RS-232 Graphic Recorder
Warranty
  • RoHS Icon
  • CE Approved

Item# HH500P

OMEGAETTE® Temperature RS-232 Graphic Recorder HH500P HH500P
  • This item is no longer available. Please refer to our Temperature and Humidity Data Loggers for possible replacement. .

  • Built-in thermal printer for text and graphic printout
  • Dual 5 digits bit font LCD display to provide simultaneous readout of T1 and T2. 10 character text area provide set-up menu for easy set-up
  • The easy access menu buttons and text area in the LCD display provide hierarchical menu operation for system set-up
  • Button group for printer provides the direct access to the most commonly used function for printer control
  • Photo coupler isolated RS-232 port provides the direct connection of data flow to a personal computer with software for Windows 95/98 or Windows NT4.0
  • Dual inputs thermal couple connector provides two inputs for K and J type temperature sensors


The HH500P is a compact handheld dataloggers with a built-in thermal printer. The unit comes with free windows compatible software for use with Windows 95/98/NT. The HH500P takes Type J/K thermocouple with dual inputs. The HH500P can datlog up to 32,000 readings.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration