Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2 Channel Handheld Type K and J Thermocouple Datalogger USB

Datalogger Thermometer

$210.94

Item# HH303

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $210.94
5-9 $200.39
10-24 $196.17
25-49 $187.74
50-99 $183.52
100+ $179.30

In stock

Lead Time (If not in stock): 6 weeks
Datalogger Thermometer HH303 HH303
  • Dual Input
  • Dual Display
  • 4 digit LCD
  • MAX, AVG, MIN, HOLD, REL Function

HH303 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Display
Power
Data Interface
Additional Feature


The HH300 Series Data logger thermometers offer 4-digit LCD displays with standard features of auto power off, MAX/IN/HOLD, 1 degree resolution, low battery indication and a external access door for easy battery changing. The HH303 has dual inputs for Type K or J. Unit covers from -328 to 2498ºF (-200 to 1370ºC).
loading all models
loading all reviews
Rated 2 out of 5 by from Temperature logger needs working app for Win10 The HH303 temperature data logger is an acceptable device, but it lacks a functional computer application that works on WIN10. I had to write my own using VB. I then added communication capability for HH378. I don't know why OMEGA can't write one app to rule them all.
Date published: 2021-03-26
  • y_2024, m_8, d_13, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HH303, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
loading all QA

I am looking for a temperature indicator that gives an indication once the reading settles down (steady state). Imagine a body temperature thermometer that indicates once the temperature stops rising. Can you suggest a model

Asked by: SanjayV
The Thermometers Omega sells will sample and display at a preset rate and do so continuously. On most meters there is a max., min. and avg. function that may provide a good record of how the temperature acted over a measurement period which may be helpful.
Answered by: ApplicationsEngineerANB
Date published: 2020-04-22
  • y_2024, m_8, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HH303, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration