Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

DISCONTINUED - Digital Hydraulic Tester

Digital Hydraulic Tester

Item# HFP-101

Digital Hydraulic Tester HFP-101 HFP-101
  • ±1% FS Accuracy
  • Turbine Flow Sensor Gives Fast Response
  • Large 3-1/2 Digit LCD for Flow or Temperature
  • Large 3 1/2-Digit LCD for Flow or Temperature


  • Accuracy Value ±1% of full scale
  • Display Type 3 1/2-Digit LCD
  • Housing Material 12L14 steel
  • Maximum Ambient Temperature 55 {C} (131 {F})
  • Maximum Pressure Max 6000 psi (414 Bar
  • Measurement Type Flow or Temperature
  • Minimum Ambient Temperature -20 {C} (-4 {F}
  • Output Signal Self-generating alternating pulse
  • Pulse Output Self-generating alternating pulse
  • Repeatability ±0.2%
  • Wetted Materials T416 stainless steel

Description

The HFP-100 series series has been discontinued. Please contact our flow dept. Engineering department.

The HPF-110/120 series are compact, lightweight, self-contained portable testers with laboratory accuracy. Designed for fast diagnostic troubleshooting of all types of mobile or stationary hydraulic systems and components, makes all flow, pressure and temperature measurements simultaneously from one point. Helical type pressure gauge provides pulsation dampening and high over-pressure capacity. Additional features include pressure relief disc protection, and low battery/overrange indicators. Metric units also available.

The HPF-100 series are all-digital, compact, lightweight, self contained portable hydraulic testers and dynamometers. Designed for fast diagnostic troubleshooting of all types of hydraulic systems and components, including engine-pump combinations. Makes all flow, pressure, temperature and power measurements simultaneously from one point, in either U.S. or metric units (switchable). Silicon strain gauge pressure sensor. This series also offers other standard features of HFP-110/120 series. However, the HFP-100 series is NOT CE rated.
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
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration