Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-9 | $1,000.60 |
10-24 | $950.57 |
25-49 | $930.56 |
50-99 | $890.53 |
100-199 | $870.52 |
200+ | $850.51 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | Watts | Barrel Dia. In. (cm) | Wt. lbs. (kg) |
HB-5075/240V | 750 | 5 (13) | 1.5(.7) |
HB-5080/240V | 800 | 5 1/4 (13) | 1.75 (.8) |
HB-5460/240V | 600 | 5 1/2 (14) | 1.75 (.8) |
HB-5415/240V | 1500 | 5 1/2 (14) | 1.75 (.8) |
HB-6040/240V | 400 | 6 (15) | 2 (.9) |
HB-6075/240V | 750 | 6 (15) | 2 (.9) |
HB-6410/240V | 1000 | 6 1/2 (17) | 2 (.9) |
HB-7010/240V | 1000 | 7 (18) | 2 (.9) |
HB-7490/240V | 900 | 7 1/2 (19) | 2.25 (1) |
HB-7412/240V | 1250 | 7 1/2 (19) | 2.25 (1) |
HB-7715/240V | 1500 | 7 7/8 (20) | 2.25 (1) |
HB-8013/240V | 900 | 8 (20) | 2 (.9) |
HB-8014/240V | 1400 | 8 (20) | 2.25 (1) |
HB-8415/240V | 1565 | 8 1/2 (22) | 2.3 (1) |
HB-9015/240V | 1100 | 9 (23) | 2.5 (1.1) |
HB-9217/240V | 1710 | 9 1/4 (23) | 2.5 (1.1) |
HB-9413/240V | 1300 | 9 1/2 (24) | 2.75 (1.2) |
HB-9416/240V | 1600 | 9 1/2 (24) | 2.75 (1.2) |
HB-1018/240V | 1800 | 10 (25) | 3 (1.4) |
HB-10226/240V | 2600 | 10 1/4 (26) | 3 (1.4) |
HB-10415/240V | 1200 | 10 1/2 (27) | 3 (1.4) |
HB-1120/240V | 2025 | 11 (28) | 3.25 (1.5) |
HB-11412/240V | 1200 | 11 1/2 (29) | 3.25 (1.5) |
HB-11417/240V | 1700 | 11 1/2 (29) | 3.25 (1.5) |
HB-12416/240V | 1500 | 12 1/2 (32) | 3.5 (1.6) |
HB-13418/240V | 1800 | 13 1/2 (34) | 3.75 (1.7) |
HB-1412/240V | 1200 | 14 (36) | 3.9 (1.8) |
HB-1425/240V | 2500 | 14 (36) | 3.9 (1.8) |
HB-15425/240V | 2500 | 15 1/2 (39) | 4 (1.8) |
HB-1725/240V | 2500 | 17 (43) | 4.2 (1.9) |
HB-17425/240V | 2500 | 17 1/2 (44) | 4.3 (1.9) |
HB-2030/240V | 3000 | 20 (51) | 4.5 (2) |