Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Control Valves - EOL

  • RoHS Icon

Item# FVL-401

Control Valves - EOL FVL-401 FVL-401
  • All Designs are Panel Mountable
  • Positive Shutoff
  • Straight-through (180°) or Right Angle (90°) Flow Path Models
  • Standard Valve 10 Turns to Full Open


OMEGA offers the FVL-400 Series control valves for low flow OEM, laboratory instrumentation, or bench top flow control purposes. The valve designs and material make them suitable for use with a variety of gases and fluids. Complete valves are available in straight through or 90° degree angle body configurations and are constructed of brass or stainless steel. All valves are supplied with 1/8 FNPT inlet and outlet ports. The standard control valve is available in three different needle tapers, which cover our entire flow range. These units have a rising stem and provide ten turns from closed to full open. The non-rising stem precision control valve is available in six different needle tapers, for fine control of very low flows. This valve offers sixteen turns from closed to full open. Its design eliminates saw-toothing and is virtually hysteresis free. All materials are matched for similar coefficients of expansion.

Body Material Valve Stem Seals Orifice Max Temp Max Pressure
Nickel Plated Brass 316 SS Nitrile 316 SS 54°C
130°F
17.2 bar
250 psig
316 SS 316 SS Fluorocarbon Fel-F 121°C
250°F
17.2 bar
250 psig
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration