Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DISCONTINUED - Turbine Flow Meters Stainless Steel Flange Mount

Turbine Flow Meters Stainless Steel Flange Mount

Item# FTB720-C

Turbine Flow Meters Stainless Steel Flange Mount FTB720-C FTB720-C
  • High-Accuracy Machined Turbine Internals Removable with Meter in Line
  • Standard Meter Bodies are Flanged


  • Accuracy Value ±1% FS
  • Output Signal Square wave
  • Power Source 12 to 26 Vdc (isolated)
  • Response time 3 sec
OMEGA™ FTB700-S Series turbine meters have a unique system of precisely-machined helical rotors and high-quality jewel bearings. The rotor is the only moving part. Small magnets on the rotor hub are electronically detected by a solid state Hall-effect sensor outside the wetted area. The turbine rotor uses journal-type sapphire and ruby bearings for minimum friction and maximum life. These bearings are ideal for long life in water and water-based fluids, and they have exceptional low-flow characteristics. The entire rotor assembly (rotor, hubs, bearings, rotor strut) can be removed from the meter as a single unit without removing the meter from the pipe.

Specifications
Maximum Working Pressure: 200 psi stainless steel
Maximum Temperature:
    Stainless Steel: 93°C (200°F)
Accuracy: ±1% FS
Signal: Squarewave pulse
Power: 6 to 24 Vdc
Materials
    Meter Body: Stainless steel
    Flanges: 150# ANSI
    Turbine Rotor: PVDF
    Rotor Shafts: Zirconia ceramic
    Bearings: Sapphire journal, ruby ball
FTB700-T (Optional Blind Transmitter)
Output: 4 to 20 mA
Loop Power: 12 to 26 Vdc (isolated)
Accuracy: ±1%
Response Time: 3 sec, 95% FS
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration