Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Brass Turbine Flow Meter for Water

Brass Water Turbines

$824.92

Item# FTB372

In stock

Lead Time (If not in stock): 5 weeks
Brass Water Turbines FTB372 FTB372
  • Compact Design
  • Wide Turn Down Ratio
  • High Quality Sapphire Bearing
  • Fixed Pulse Rate

FTB372 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Wetted Materials
Process Connection Size
Category
Media type
Accuracy
Output Signal
Max Operating Pressure
Max Process Temperature
Process Connection Type
Display


  • Accuracy Value ±3% of reading
  • electrical Connection 1.5 m (5') [maximum temperature 70°C (158°F)]
  • Maximum Operating Pressure 9.997 bar (145 psi) [at 29.4°C (85°F)]
  • Maximum Ambient Temperature 85°C (185°F)
  • Power Source 5 to 24 Vdc (20 mA max)
The FTB370 Series flow turbines are designed for flow rate measurement of water and many water based liquids. They are compact in design and have a wide measuring range. The liquid flowing into the FTB370 series is divided by guiding blades into four split streams. The uniform loading of the bearings from four sides causes the forces to cancel themselves out and wear gets reduced to a minimum. The extremely hard bearing materials also ensure an extraordinary life expectancy.

SPECIFICATIONS
Accuracy: ±3% of reading
Repeatability: ±0.5%
Output: NPN open collector (hall effect)
K-Factor [Pulses/Liter (Pulses/Gallon)]:
    FTB371: 869 (3289)
    FTB372: 68 (258)
    FTB373: 27 (102)
Maximum Temperature: 85°C (185°F) [at 0.689 bar (10 psi)]
Maximum Pressure: 9.997 bar (145 psi) [at 29.4°C (85°F)]
Power Supply: 5 to 24 Vdc (20 mA max)
Cable: 1.5 m (5') [maximum temperature 70°C (158°F)]
Protection: NEMA-3 (IP54)
Maximum Particle Size: 0.508 mm (0.02")
Wetted Materials
Brass Body: CuZn36Pb2 As CW602N
Sensor Housing: Polypropylene Noryl
Magnets: Recona 28 nickel-plated
Rotor: PEI ULTEM
O-Ring: NBR
Bearings: Sapphire
Shaft:
    FTB371: Arcap AP1D
    FTB372: 316SS
    FTB373: 316SS

Model No. Length
mm (in)
Diameter
mm (in)
Height
mm (in)
Fittings Range
LPM (GPM)
K-Factor
PPL (PPG)
Pressure Drop
Bar (psi)
FTB371 89 (3.5) 38 (1.5) 58 (2.3) 3/4 NPT 1.9 to 39.4 (0.5 to 10.4) 869 (3289) 2.2 (32)
FTB372 203 (8.0) 51 (2.0) 89 (3.5) 1 NPT 4.2 to 158 (1.1 to 41.6) 68 (258) 0.45 (6.5)
FTB373 292 (11.5) 76 (3.0) 89 (3.5) 1½ NPT 50 to 416 (13.2 to 110) 27 (102) 1.8 (26)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does Omega have a compatible display with units of flow (l/min, g/min)?  The DFP78 meter only displays temperature.

Asked by: DG203
Thank you for your inquiry. The DPF78 meter will display flow rate and is compatible with the amplified square wave from the turbine flow meter.
Answered by: Applications Engineer JJC
Date published: 2024-05-21

What display/readout is recommended for use with the FTB371 model?

Asked by: DG203
Thank you for your inquiry. A compatible remote display that will accept the signal input is DFP78 meter
Answered by: Applications Engineer JJC
Date published: 2024-05-13
  • y_2024, m_7, d_22, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FTB372, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration