Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Mini Brass Flow Switches

MINI BRASS FLOW SWITCH

Item# FSW-131

MINI BRASS FLOW SWITCH FSW-131 FSW-131
  • Only 25 x 70 mm (1 x 2³/4")
  • Sturdy Brass Construction
  • No Switch-Point Adjustment


  • Maximum Operating Temperature 93.3 {C} (200 {F})
  • Maximum Pressure 69 bar (1000 psig)
  • Maximum Switching Voltage 20 VA
  • Minimum Operating Temperature -29 {C} (-20 {F})
  • Set Point Differential 20% maximum
  • Termination Wire Gauge 18 AWG
Measuring only 25 x 70 mm (1 x 2¾'), these FSW-130 Series compact switches are ideal for use where space is at a premium. Designed for use with water and oil, these switches are suitable for high volume OEM applications. They are ideal for coolant or lubricant flow monitoring in portable equipment and many other applications with space constraints. The switch points are based on water flow; oil switch points are dependent on the oils properties, and field testing is recommended.

Specifications
Wetted Materials:
Housing and Piston: Brass
Spring: 316 stainless steel
Maximum Pressure: 69 bar (1000 psig)
Operating Temperature: -29 to 93.3°C (-20 to 200°F)
Set Point Accuracy: ±15%
Set Point Differential: 20% maximum
Relay: SPST, 20 VA
Inlet/Outlet Ports: ¼ NPT
Electrical Termination: No. 18 AWG, 610 mm (24') L, PVC lead wires
Weight: 9 oz (255 g)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration