Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

The Downtime Eliminator: Wet Tap Valve Assemblies

  • RoHS Icon

Item# FP-319

The Downtime Eliminator: Wet Tap Valve Assemblies FP-319 FP-319
  • Temperature Rating: 60°C (140°F) @ 25 psig
  • Pressure Rating: 100 psig max
    @ 20°C (68°F)
  • Eliminates Down Time


Description

You can completely eliminate downtime resulting from flow sensor maintenance with the simple addition of OMEGA’s FP-319 Wet Tap Valve Assembly. The FP-319 serves as a unique interface between your OMEGA sensor and matched sensor installation fitting. It provides you with a safe and fast method of removing a specially extended sensor from your pipe, under normal operating pressures. Additionally, the molded PVC design of the Wet Tap Assembly makes it resistant to corrosion and chemical attack by acids, alkalies, salt solutions, and many other harsh chemicals. When ordering the Wet Tap Assembly, you can choose from two OMEGA flow sensor models. The Paddlewheel Flow Sensor features a patented “open-cell” rotor, resulting in ±1% linearity over the full flow range.

SPECIFICATIONS
Pressure Rating: 100 psig max @ 20°C (68°F)
Temperature Rating: 60°C (140°F) @ 25 psig
Recommended Installation/Removal Pressure: 25 psig @ 22°C (72°F) max
Weight: 1.8 kg (4 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration