Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Adjustable Insertion Electromagnetic Flow Meter

Insertion Magnetic Flow Meter

$1,882.09

Item# FMG902

In stock

Lead Time (If not in stock): 4 weeks
Insertion Magnetic Flow Meter FMG902 FMG902
  • Durable
  • Adjustable Depth
  • Hot-Tap Available
  • Brass or Stainless Steel

FMG902 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials
Compatible Fittings
Pipe Size Range
Category
Velocity Range
Accuracy
Max Operating Pressure
Max Process Temperature
Media Type
Output Signal
Supply Power
Display
Warning WARNING: This product can expose you to Lead, a chemical known to the State of California to cause Cancer and Reproductive Harm. For more information go to www.P65Warnings.ca.gov.


  • Accuracy Value ±1% of full scale
  • Flange Size 11/2 NPT male
  • Current Draw 250 mA
  • Housing Material Cast Powder-Coated Aluminum
  • Maximum Ambient Temperature 72 {C} (160 {F})
  • Maximum Liquid Temperature 93 {C} (200 {F})
  • Maximum Operating Pressure 13.8 bar (200 psi)
  • Minimum Liquid Temperature 0 {C} (32 {F})
  • Minimum Ambient Temperature -17 {C} (0{F})
  • Supply Voltage 12 to 24 Vdc
The complete lack of moving parts of this insertion flow sensor is the source of its reliability. There is no rotor to stop turning in dirty water and there are no bearings to wear out. Brass and stainless steel models withstand a variety of temperature, pressure, and chemical conditions. Reverse flow output and immersibility are optional. A rapidly reversing magnetic field is produced in the lower housing. As the fluid moves through this field, a voltage is generated that is measured and translated into a frequency signal proportional to flow rate. This square wave signal can be sent directly to a PLC, control or converted to 4 to 20 mA with the FTB700-T shown below (optional). A modular system of electronics can be attached directly to the flow sensor or remotely mounted. The FMG900 series can provide full indication of rate and total with the (optional) FTB700-D or just a 4 to 20 mA output with the (optional) FTB700-T blind transmitter. The adaptor fitting of the standard unit is a male NPT, and can be directly threaded into ordinary saddles or threaded weld fittings. The hot tap versions include an isolation valve, allowing hot-tap installation, or installation and removal under pressure. Hot tap units include the appropriate installation valve.

Flow Range LPM (GPM)
Pipe Size Min Flow Max Flow
3 23 (6) 1666 (440)
4 42 (11) 2964 (783)
6 95 (25) 6670 (1762)
8 167 (44) 11,860 (3133)
10 261 (69) 18,530 (4895)
12 375 (99) 26,687 (7050)
14 507 (134) 36,325 (9596)
16 662 (175) 47,443 (12,533)
18 840 (222) 60,050 (15,863)
20 1,037 (274) 74,134 (19,584)
24 1,495 (395) 160,749 (28,200)
30 2,336 (617) 166,800 (44,064)
36 3,361 (888) 240,192 (63,452)
SPECIFICATIONS
Power: 12 to 24 Vdc, 250 mA
Flow Range: 0.28 to 20 ft/sec (0.08 to 6.09 m/sec) Connection Size
Standard Units: 1½ NPT male, hot tap models, 2 NPT male
Ambient Temperature: -17 to 72°C (0 to 160°F)
Fluid Temperature: 0 to 93°C (32 to 200°F)
Maximum Pressure: 13.8 bar (200 psi)
Minimum Conductivity: 20 microSiemens/cm
Shaft and Fitting: 316 SS or brass (depending on model)
Electrodes: Hastelloy®
Electrode Cap: PVDF
Housing: Cast powder-coated aluminum
Valve: Bronze or SS (depending on model)
O-Ring: EPDM
Accuracy: ±1% of full scale
Output: Square wave pulse, opto isolated, 550 Hz @ 20 ft/sec 6 mA max, 30 Vdc forward flow standard (reverse flow optional)
Empty Pipe: Defaults to zero flow
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Blind 4 to 20 mA transmitter
$567.02
0 In Stock
24 Vdc power supply
$79.89
9 In Stock
4 Conductor wire 100 ft spool
$58.96
45 In Stock
en-US
en
Save Configuration