PST joins DwyerOmega. Read more>
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Flow Rate(3"-12")
Pipe Size (inches in diameter) | 3" | 4" | 6" | 8" | 10" | 12" |
Max Flow Rate (Gallons/Minute) | 723 | 1285 | 2891 | 5140 | 8031 | 11565 |
Cut-off (min) Flow Rate (Gallons/Minute) | 3.62 | 6.43 | 14.46 | 25.70 | 40.15 | 57.82 |
Max Flow Rate (Litres/Second) | 46 | 81 | 182 | 324 | 507 | 730 |
Cut-off (min) Flow Rate (Litres/Second) | 0.23 | 0.41 | 0.91 | 1.62 | 2.54 | 3.65 |
Max Flow Velocity (Meters/Second) | 10 | 10 | 10 | 10 | 10 | 10 |