Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Integral or remote signal conditioner

$1,177.95

Item# FLSC-C1-LIQ

In stock

Lead Time (If not in stock): 10 weeks
Integral or remote signal conditioner FLSC-C1-LIQ FLSC-C1-LIQ
  • Loop Powered 4 to 20 mA
  • Signal Linearization
  • Factory Configuration Available
  • Windows® Configuration Software*


The FLSC-C1-LIQ is a microprocessor controlled 2-wire 4 to 20 mA transmitter. The FLSC-C1-LIQ converts a low level, frequency signal from a flow sensor into an analog 4 to 20 mA output. The output is proportional to the flow rate.

Specifications
Input Signal Type: Magnetic pickup
Input Frequency Range: 0.2 Hz to 4 KHz
Signal Level: 10 mV rms to 30 Vdc
Power Supply: Loop power 10 to 30 Vdc Reverse polarity protected
Loop Burden Voltage: 8.5V
Analog Output: 4 to 20 mA 24 mA overflow condition
Load Resistance: Maximum 650 Ω at 24 Vdc
Accuracy: ±0.02% of full scale
Temperature Drift: 40 ppm/degree C
Communications: RS232 port for configuration and diagnostics
Operating Temperature: -40 to 85°C (-40 to 185°F)
Humidity: 0 to 90% non-condensing
Enclosure: Extruded Aluminum Explosion-Proof ATEX enclosure
Regulatory: CE Compliant Up to 20 point linearization. Windows® Configuration Software* available for free download at omega.com/ftp(cable sold separately)

FLSC-C1-LIQ are designed for integral mounting on the FTB-100, FTB-200, and FTB-400 Series** liquid turbines.

** Visit omega.com/ftb100, omega.com/ftb200, and omega.com/ftb400 for details.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration