Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DISCONTINUED - Low Flow Turbine Meters Stainless Steel Construction

Item# FLR1000ST

DISCONTINUED - Low Flow Turbine Meters Stainless Steel Construction FLR1000ST FLR1000ST
  • ±1% Accuracy
  • 0.2% Repeatability
  • Available with 0 to 5V, 4 to 20 mA, or Pulse Output
  • Available With or Without Display


  • Accuracy Value ±1% FS
  • electrical Connection 4-pin male connector for both power and signal included with 0.9 m (3') cable
  • Maximum Operating Pressure 34 bar (500 psig)
  • Maximum Ambient Temperature 55°C (131°F)
  • Minimum Ambient Temperature 5°C (41°F)
  • Retransmission/Analog Output Linear 0 to 5 Vdc or 4 to 20 mA non-isolated signal
Designed for applications where stainless steel may be required, the FLR1000ST Series flowmeters are rated to 500 psig. These units are available to cover flow ranges from 13 mL/min to 10 L/min. Not for use with Hydrogen or Helium. A 0 to 5 Vdc or 4 to 20 mA analog output is standard with all units; Voltage output models are also available with an additional pulse output, or with a 3 1/2 digit LCD readout.

SPECIFICATIONS
Accuracy/Linearity: ±1% FS
Repeatability: ±0.2% FS
Pressure Rating: 34 bar (500 psig), maximum
Operating Ambient: 5 to 55°C (41 to 131°F)
Storage Ambient: 0 to 70°C (32 to 158°F)
Temperature Sensitivity: = ±0.2% FS/°C
Wetted Parts: 316 SS, epoxy, Pyrex® glass, PPS, FKM O-rings, sapphire bearings
Filtration (Recommended): 25 microns or less
Analog Output: Linear 0 to 5 Vdc or 4 to 20 mA; non-isolated signal
Pipe Connections: 316 SS compression tube fittings, provided
Electrical Connections: 4-pin male connector for both power and signal; included with 0.9 m (3') cable
Power:
    Voltage Output Models: 11.5 to 12.5 Vdc (0.4 W @ 12 Vdc)
    Current Output Models: 18 to 24 Vdc (1.2 W @ 24 Vdc), 50 mA
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration