Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Single Sensor Controller

Warranty

$319.11

Item# FLCN-111

In stock

Lead Time (If not in stock): 8 weeks
Single Sensor Controller FLCN-111 FLCN-111
  • Mounts Directly on Sensor or OMEGA™ Track System
  • Rugged NEMA-4X (IP65) Enclosure
  • Swivels on Base for Easy Conduit Alignment
  • Adjustable Time Delay Relay

FLCN-111 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connection Size
Body Material
Switch Type
Features


  • Maximum Ambient Temperature 70°C (158°F)
  • Maximum Power Consumption 5 watts
  • Maximum Operating Temperature 70{C} (15{F})
  • Maximum Switching Current 10 amps
  • Switch Operation Selectable
OMEGA’s ac single sensor model FLCN-110 controller offers features normally found in much larger controllers. The adjustable time delay relay, invert switch, and LED status enunciators all maximize the flexibility of this powerful controller. Low flow alarm systems can easily be configured with this 120 to 240 Vac controller. The controller is made of reinforced polypropylene. The controller swivels on its base for easy conduit alignment.

SPECIFICATIONS
Voltage Input: Selectable, 120 or 240 Vac, 50 to 60 Hz.
Max Consumption: 5 watts
Relay Output: Isolated and sealed single pole double throw (SPDT) relay, Form C
Switching Mode: Selectable, NO or NC states
Max. Relay Switching Voltage: 120 Vdc or 240 Vac
Max. Switched Current: 10 amps
Time Delay: Adjustable from 0.15 to 60 seconds
Max. Temp. Rating: 70°C (158°F)
Sensor Voltage Supply:13.5 Vdc, @ 100 mA
Mounting Connection: 3/4' NPT
Conduit Connection: 1/2' NPT
Enclosure Material: (PP), flame retardant
Enclosure Rating: NEMA-4X (IP65)
Dimensions: 7.1 dia. x 11.9 cm high (2.8 x 4.7') x 3/4' NPT
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration