Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

All Plastic Variable Area Flow Meters

$796.27

Item# FL-86C

In stock

Lead Time (If not in stock): 7 weeks
All Plastic Variable Area Flow Meters FL-86C FL-86C
  • NIST Calibration Available
  • Union Ends to Simplify Installation and Maintenance
  • Chemical- and Break-Resistant Metering Tube
  • See-Through, Detachable Direct Reading Scale (GPM Water)

FL-86C Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Liquid Flow Range
Process Connection Size
Max Operating Pressure
Category
Media Type
Accuracy
Process Connection Type
Wetted Materials
Max Process Temperature
Scale
Valve Included


Variable Area Flow Meters for water or water like liquid flow measurement applications.

SPECIFICATIONS

Capacity:
0.5 to 100 GPM water (PTFE float)
Metering Tube Material: Polysulfone
Accuracy/Repeatability: ±6% FS/ ± 1%
Scale Length: 127 mm (5')
Float: PTFE
Fittings: PVDF
O-Rings: FKM (Perfluoroelastomer optional)
Guide Rod: Polysulfone

Note:Polysulfone should not be used in direct sunlight or any other significant sources of Ultra-Violet light.
loading all models
loading all reviews
Rated 5 out of 5 by from Flow Meters that WORK! We have used these flow meters on various projects
Date published: 2024-06-24
  • y_2025, m_1, d_31, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FL-86C, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration