Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy Stainless Steel Variable Area Flow Meters

Stainless Steel Frame Flowmeters

$2,583.27

Item# FL606P

In stock

Lead Time (If not in stock): 5 weeks
Stainless Steel Frame Flowmeters FL606P FL606P
  • Heavy Duty 304 SS Frame, End Plates, and Shield Retainers
  • Full 4.76 mm (3/16') Thick Polycarbonate Safety Shield
  • 316 SS In-Line (Vertical) Fittings
  • Detachable, Clear Polycarbonate Scale Plate

FL606P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Gas Flow Range
Liquid Flow Range
Process Connection Size
Max Operating Pressure
Category
Accuracy
Process Connection Type
Wetted Materials
Max Process Temperature
Scale
Valve Included


Variable Area Flow Meter for air and water applications.

SPECIFICATIONS
Accuracy: ±3% of full scale
Repeatability: ±1%
Scale: 127 mm (5')
Wetted Parts: 316 stainless steel borosilicate glass, EPR O-Rings
Max. Temperature: 93°C (200°F)
Connections: FNPT

Water ModelsAir ModelsMax
Pressure
PSIG
Wt.
kg (lb)
Model No.Max
GPM
ΔP
inH2O
Ports
NPT
Model No.Max
SCFM
Ports
NPT
FL601G0.745½FL610G3.0½2504.5 (10)
FL602G2.0040½FL611G8.2½2504.5 (10)
FL603G5.00141FL612G21.512004.5 (10)
FL604P26.00701FL613P90.012004.5 (10)
FL605P61.00402FL614P250.021257.7 (17)
FL606P116.00452FL615P245.021257.7 (17)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration