Your feedback matters, take a quick surveyWebsite feedback
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | End Fittings | Dual Scales | Diameter: | Length: | |
GPM | LPM | ||||
FL-505WW | 1 FNPT | 0.5 to 5 | 2 to 20 | 50.8 mm (2") | 177.8 mm (7") |
FL-510WW | 1 FNPT | 1 to 10 | 4 to 38 | ||
FL-515WW | 1 FNPT | 1.5 to 15 | 6 to 55 | ||
FL-520WW | 1½ FNPT | 2 to 20 | 8 to 75 | 76.2 mm (3") | 177.8 mm (7") |
FL-530WW | 1½ FNPT | 3 to 30 | 11 to 110 | ||
FL-540WW | 1½ FNPT | 4 to 40 | 15 to 150 | ||
FL-550WW | 1½ FNPT | 5 to 50 | 20 to 200 | ||