Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Proximity Switches for Use With FL-500 Series Flowmeters

Proximity Switches for Use With FL-505, FL-510, FL-515 Flow Meters

$176.33

Item# FL-500-RI

In stock

Lead Time (If not in stock): 13 weeks
Proximity Switches for Use With FL-505, FL-510, FL-515 Flow Meters FL-500-RI FL-500-RI
  • Complete Switch Kits, Ready for Installation
  • Easy Switch Point Setting Adjustment to Desired Flow Rate Indication
  • Set High and Low Limits With 2 Proximity Switches
  • One Switch Can Act as Deviation Alarm

FL-500-RI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Category
Process Connection Type
Process Connection Size


The FL-500-RI proximity switches generate electrical signals at your predetermined flow rates, adding versatility and performance to the FL-500 Series flowmeters. Each switch kit contains all the necessary hardware for quick and trouble-free mounting. Kits consist of a ring-shaped ceramic magnet that fits around the float in the flowmeter and a proximity switch mounted in a rugged housing that easily clamps to the body of the flowmeter. As the changing flow causes the float to move within the tube, the magnet moves with it, and its magnetic field trips the proximity switch at the predetermined flow rate. Adjustment screw allows for easy flow rate adjustment. Add two switches to indicate both high and low flow rate limits.

SPECIFICATIONS
Contact Ratings: 12 Vdc at 0.25 A; 28 Vdc at 0.107 A; 120 Vac at 0.025A (at 77°F)
Dimensions: 152 x 89 mm (6 x 3½")

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration