Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Easy-view Flow Meters For Water and Oil

Easy-View Flowmeters

$525.57

Item# FL-9302

In stock

Lead Time (If not in stock): 3 weeks
Easy-View Flowmeters FL-9302 FL-9302
  • 1½ to 2' Ports
  • No Special Piping or Flow Straighteners Needed
  • Installs in Any Position
  • Direct Reading Indication

FL-9302 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Liquid Flow Range
Process Connection Type
Process Connection Size
Wetted Materials
Max Process Temperature
Category
Accuracy
Max Operating Pressure
Scale
Valve Included
Features


The FL-9000 Series flowmeter are rugged, low-cost direct reading industrial class flowmeters that are simple to install. They can be mounted (installed) in any position from vertical to horizontal without costly flow straighteners or other special plumbing. Constructed of high impact polysulfone plastic, the product line offers excellent structural integrity and chemical compatibility with a wide range of industrial chemicals. FL-9000-ACL/DCL The AC and DC powered flow switch modules consist of a latching relay circuit housed in a sealed polypropylene enclosure. The modules have a normally open dry relay contact that can be used to directly control alarms, warning lights, relays or be used to interface to a PLC. The relay will be latched on as the magnet inside the flow meter passes by the module, and remain latched on until the magnet passes in the other direction or power is interrupted. The set-point is adjustable from 0 to 100% of full scale. FL-93/96/ 97/98/9900 FL-9000-RA/RB/RC The reed switch modules are housed in a sealed polypropylene enclosure. The reed switch module does not provide the latching function like the AC and DC powered units. When the magnet inside the flowmeter comes within proximity of the module, the reed switch will change state. The setpoint is adjustable from 0 to 100% full scale. Two reed switches providing low flow and high flow set points may be installed on a single flowmeter.

Specifications
Materials: Polysulfone plastic body, piston and cone, T300 stainless spring, buna flow indicator ring and pressure seals, C360 brass or PVC fittings, polypropylene limit indicators
Fittings/Threads:
    NPT: ANSI/ASME B1.20.1
    BSPP: ISO228 (-BSP)
Temperature Range: 0 to 121°C (32 to 250°F)
    PVC Fittings: 0 to 60°C (32 to 140°F)
Pressure Rating: 22.4 bar (325 psi) maximum
Pressure Drop: See differential pressure chart on right
Accuracy: ±5% of full scale
Repeatability: ±1%
Standard Scaling: 0.876 specific gravity for oil, 1.0 specific gravity for water
Switch Specifications
Power:
    FL-9000-ACL: 115 Vac ±10%
    FL-9000-DCL: 10 to 30 Vdc
    FL-9000-ACL/DCL: 25 mA maximum current
    Contacts: 1A @30 Vdc, 0.5A @ 125 Vac (resistive load)
    FL-9000-RA: 1 A, 200 Vdc maximum, 15 W (resistive load)
    FL-9000-RB/RC: 0.25 A maximum, 175 Vdc, 5 W (resistive load)
Temperature:
    FL-9000-ACL/DCL: 0 to 70°C (32 to 158°F)
    FL-9000-RA/RB/RC: 0 to 121°C Specifications (32 to 250°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration