Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Four Axis Encoder Interface Cards

Warranty

Item# EN-EIC-325

Four Axis Encoder Interface Cards EN-EIC-325 EN-EIC-325
  • Four 24-Bit Up/Down Latch Counters
  • Each Counter has a Programmable
    Set Point Value
  • Provides the Excitation to the Encoders


  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Minimum Ambient Temperature 0 {C} (32 {F})
The Models EN-EIC-325 and EN-EIC-325-PCI Four Axis Encoder Interface Cards accommodate most of the popular optical encoders available. The board supports either square-wave or sinusoidal output encoders, both linear and rotary types. It can be directly connected to up to four encoders and will also provide necessary excitation to the encoders. The card is equipped with four differential inputs for limit or home switches/marker/encoder index and 10(PCI)/11(ISA) single-ended inputs for general use. Also, there are four opto-isolated outputs that may be used for set-points, carry/overflow or index/marker and three opto-isolated outputs for general use. The card has four 24-bit up/down latch counters. Each counter can be programmed for a preset value. There is an internal status register for rapid storing and clearing of signals.

Specifications
EN-EIC-325 and EN-EIC-325-PCI Cards
Number of Encoders:
4 per board
Multiple Encoder Pulses: 1, 2 or 4 (software selectable)
Encoder Outputs:sinusoidal or square-wave types
Counter Size: 24-bit up/down with latched buffer
Method of Communication with PC Bus:
I/O port addressing, 16 jumper selectable address ranges (ISA), automatic selection (PCI)
Encoder Inputs:
4 Wave Signal Inputs (one per channel)
• Single ended or differential for square wave
• Differential for sinusoidal wave 4 Wave Index (Marker) Inputs (one per channel)
• Single ended or differential
11 General purpose inputs (ISA)/ 10 General purpose inputs (PCI),
TTL/CMOS compatible Schmidt trigger single-ended

Encoder Outputs:
4 Event signal outputs
• Can be set to respond to following events - setpoint, overflow and index/marker
• 1 Opto-isolated output per channel
3 General purpose opto-isolated outputs

Power
(all supplied from ISA or PCI bus):

+5 V, 200 mA max; +12 V, 100 mA max; -12 V, 50 mA max
Encoder Connectors: mini D-Sub
44 pin (mating connector supplied)
Output Connectors: D-Sub 9 pin
Operating Ambient: 0 to 50°C (32 to 122°F),
up to 80% RH non-condensing
Dimensions:
EN-EIC-325; 153 L x 107 mm W (6.0 x 4.2")
EN-EIC-325-PCI; 129 L x 107 mm W (5.1 x 4.2")
Weight:150 g (5.3 oz)

ENCODER SIGNALS SQUARE-WAVE SIGNAL
Signals:
square wave A phase and B phase shifted by 90°,
single-ended or differential
Compatibility: HTL 0.5-5V or TTL compatible
Rate: 500 Kpps max

SINUSOIDAL SIGNALS
Signals:
two incremental sinusoidal signals (phase A and B shifted by 90°) differential
Signal Range (Encoder Output):
Impedance:<1 K: current output encoders, >± 100 µA; voltage output encoders,
>± 100 mV for phases A, B and for the reference marker/index pulse
Encoder Excitation: 5 Vdc
Light Source Current: 900 mA total max,
protected by a polyswitch resettable fuse
Rate: 500 Kpps max:

ENCODER COUNTER
Counter:
24-bit up/down counter +24bit latched buffer per counter
Setpoint: independently programmable setpoint for each counter
Buffers: user may freeze the buffers without stopping the counters from counting
Operation: independent operation mode for each axis
Encoder Pulses: single/multiple encoder pulses (1, 2 or 4 - software selectable)
Counter Reset: counter may be reset when index is reached (software selectable)
Output (EN-EIC-325, EN-EIC-325- PCI)/Interrupt
(EN-EIC-325 only) Options for each Encoder (independently selectable):

set-point reached, counter carry flag, index/marker
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration