Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DISCONTINUED - Gauge Calibration Kit

Gauge Calibration Kit
Warranty

Item# DWT1327D

Gauge Calibration Kit DWT1327D DWT1327D
  • Portable - Weighs Less than 40 lb
  • ¼% Accuracy When Used with OMEGA™ Test Dial Gauges
  • Two-Stage Hydraulic Pump for Easy Use
  • Vernier Screw Adjustment


A compact, lightweight, portable pressure standard with 0.25% accuracy gauges, the DWT1327D Test Set is ideally suited to field testing or remote in-plant applications. The test set consists of a two-stage hydraulic pump and a manifold which is pressurized during operation. An integral part of the pump is a new shuttle valve feature that can increase the speed of pressure build-up or reduce the effort necessary to operate the pump handle. One connection to the manifold is for a 4½" PGT-45L solid front test gauge (0.25% gauge span accuracy) the other connection accommodates most standard size dial gauges.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration