Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

DS IN-LINE FLOW SENSORS

Flow sensor, 1-1/2" pipe size, without valves.

$306.50

Item# DS-300-1-1/2-LV

In stock

Lead Time (If not in stock): 2 weeks
Flow sensor, 1-1/2" pipe size, without valves. DS-300-1-1/2-LV DS-300-1-1/2-LV

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Multi-point measurement with averaging removes the need for traversing, saving time
  • Extremely reliable, proven technology having been used in flow measurement for years
  • Status indication light on weatherproof models
  • Models have quick quarter-turn valves for sensor isolation with 1/8" NPT connections
  • Rugged construction yields, non-clogging, stable design

DS-300-1-1/2-LV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Compatible Fittings
Pipe Size Range
Features
Category
Wetted Materials
Max Operating Pressure
Max Process Temperature


  • Piping Connections 1/8" female NPT; optional 1/8" female NPT x 1/4" SAE 45 flared adaptor sold separately (included for DS-400 Models)
  • Service Compatible gases or liquids.

The Series DS In-Line Flow Sensors are two Series of averaging Pitot tubes for compatible gases and liquids that provide accurate and convenient flow rate sensing, for schedule 40 pipe, when purchased with suitable differential pressure gage with appropriate range.

The Series DS-300 Averaging Flow Sensors are designed to be inserted in the pipeline through a compression fitting and available for pipe sizes from 1 to 10" (2.5 to 25.4 cm). Accessories include adapters with 1/4" SAE 45° flared ends compatible with hoses supplied with the Model A-471 Portable Capsuhelic® Gage Kit.

The Series DS-400 Averaging Flow Sensors are designed for insertion lengths up to 24" (61 cm) and include a pair of 1/8" NPT x 1/4" SAE 45° flared adapters which are compatible with hoses used in the Model A-471 Portable Capsuhelic® Gage Kit. The supplied solid brass mounting adapter has a 3/4" dia. compression fitting to lock in required insertion length and a 3/4" male NPT thread for mounting in a threaded branch connection (not included).

PRODUCT APPLICATIONS

  • Remediation
  • Natural, flare, flue, stack gas
  • Boiler feedwater
  • Cooling water
  • Superheated, saturated, or geothermal steam
  • Combustion or compressed air
  • Oil flow monitoring
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration