Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Frequency Input Ratemeter/Totalizer, 6 Digits Display

Frequency Input Ratemeter/Totalizer

$419.93

Item# DPF75

In stock

Lead Time (If not in stock): 6 weeks
Frequency Input Ratemeter/Totalizer DPF75 DPF75
  • NEMA 4X Front
  • Ratemeter/Totalizer
  • Remote or Front Panel Reset
  • Analog Output Optional

DPF75 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Display Type
Max Sampling Rate
Retransmission Output
Additonal Features
Number of Inputs
Form Factor
Alarm Output
Supply Voltage Type


The DPF75 is a combination 6 digit totalizer/batch controller and 5 1 /2 digit ratemeter with two relays for 2-stage batch control or dual rate alarms. One relay can be set for rate alarm, if desired. The totalizer and ratemeter display in the same engineering units, the ratemeter displaying in units per second, minute, or hour.
The DPF75 can accept two inputs and separately scale them for “A-B” or “A+B” with display and relay control of the net total in engineering units. Either input A rate or net total can be displayed.
The DPF76 is a 6 digit scalable totalizer/batch controller ONLY with two relays for 2-stage batch control.
The DPF78 is a 4 1 /2 digit scalable ratemeter ONLY with two alarm relays. The optional analog output is proportional to rate or total on the DPF75.
To amplify low-level turbine and paddlewheel flow sensor inputs, order amplifier model number FLSC-AMP.
The DPF70 Series is the ideal solution for many flow meter applications. Omega offers many different types of flowmeters: paddlewheels, turbines, positivie displacement, annemometers, mass flow, etc. for many application solutions.
SPECIFICATIONS
Input Power: 110 Vac or ±15% or 12 to 15 Vdc 220 Vac ±15% or 12 to 15 Vdc. Max. current = 250 mA dc or 6.5 VA at rated ac voltage
Output Power: (AC powered units only) 12 Vdc @ 50 mA, unregulated -10 + 50%
Rate Accuracy: ±0.01% full scale +1 LSD
K Factor: up to 5 digits
Temperature: Operating: 32 to 130°F Storage: -40 to 200°F
Memory: EEPROM stores data for 10 years if power lost
Pulse Input: Low= 0-1 Vdc High= 4-30 Vdc 10 Kohm impedance up to 10 Khz min. 0.05 Hz for rate indication
Relays: Rated 5 Amps @ 240 Vac or 28 Vdc. SPST, solder jumper selectable for N.O. or N.C., relays latch or autorecycle after 0.1 to 99.9 seconds.
Panel Cutout: 1.772 H x 3.622" W (DIN standard) 4.25" depth
Shipping Weight: 2 lb
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I forgot the lock code on my display, is there a factory reset code for this display?

Asked by: eddie munns
Hi, our Tech Support engineer has emailed you the master code to help with a factory reset. Please email or call us if you need any further assistance. Thank you.
Answered by: Jane
Date published: 2019-06-06

Where is the RS232 protocol manual?

Asked by: mark85
Thank you for your inquiry! Serial communications information is contained in the user manual on pages 17-19. Please feel free to contact us at flow@omega.com if further information is needed.
Answered by: Application Engineer JM
Date published: 2022-02-23
  • y_2024, m_7, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_DPF75, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
Frequency Input Ratemeter/Totalizer
$403.21
0 In Stock
Accessories
10K Ohm resistor
$18.73
47 In Stock
2K Ohm resistor
$27.60
12 In Stock
en-US
en
Save Configuration