Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Panel Meter with Large, Selectable Color Display

1/8 DIN Thermocouple and RTD Panel Meter with Large, Selectable Color Display

Item# DP25B-E-DC26/56-R

1/8 DIN Thermocouple and RTD Panel Meter with Large, Selectable Color Display DP25B-E-DC26/56-R DP25B-E-DC26/56-R
  • 5-Year Warranty
  • 4-Digit Three Color (Red, Green, Amber) Programmable LED Display
  • Built-In Excitation
  • Scaling in Wide Range of Engineering Units


Description

The DP25B process meter accepts a wide variety of DC voltage and current inputs to cover any typical process application. Standard features include a full 4-digit three color (Red, Green, & Amber) programmable LED display, easy front panel scaling to virtually any engineering units, selectable excitation of four voltages to work with most transducers and transmitters, front panel and remote tare function for weighing applications, and a hardware lockout to prevent unauthorized changes in setup. The meter also has the ability to change display brightness from high, medium and low. Four full digits and simplified scaling via the front-panel pushbuttons make it easy to set the display to read in any engineering units. All these standard features add up to an instrument with powerful capabilities at an extremely affordable price.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration