Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/8 DIN High Accuracy True-RMS Indicator for AC

1/8 DIN High Accuracy True-RMS Scalable Indicator for AC Sinusoidal and Non-Sinusoidal Signals

Item# DP25-CRMS

1/8 DIN High Accuracy True-RMS Scalable Indicator for AC Sinusoidal and Non-Sinusoidal Signals DP25-CRMS DP25-CRMS
  • AC Voltage and Current Inputs
  • High 0.1% of Reading Accuracy
  • 4-Digit, 14 Segment LED Display, Red or Green
  • Exceptional Noise Rejection


Description

The DP25-VRMS & DP25-CRMS series have been discontinued. Please contact our Electrical Engineering department for a viable replacement.

The DP25-RMS Series digital panel meter features high accuracy, 4 digits, and ac and true-RMS scalable inputs. The 4 digit, 14-segment alphanumeric display ensures easy reading and reconfiguration. This meter uses an integrated circuit that computes the true root-mean-square value of complex input signals. ac voltage measurements with a frequency of up to 5 kHz can be measured.

The DP25-RMS has the capability to capture and display both peak and valley levels of input signals. A dual 5 amp relay is available and can be configured to provide on/off control. An isolated analog output is available, which can be configured for 4-20 mA or 0-10 Vdc. RS485 communication capability is also available. The true RMS AC input makes this meter an ideal instrument for use in power monitoring, piezoelectric sensors, signal conditioning, and many other applications.

The To Order box reflects base models only. In order to configure a part number with options, use the part number builder below.

Panel Punches are available for this product CP_DPP_RHS_RHP_RS here.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
25-pin serial connector for RS-485
$65.91
0 In Stock
en-US
en
Save Configuration