Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy Analog Force Gauge

300 N

$898.05

Item# DFG82-300N

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $898.05
10-24 $853.15
25-49 $835.19
50-99 $799.26
100+ $781.30

In stock

Lead Time (If not in stock): 3 weeks
300 N DFG82-300N DFG82-300N
  • NIST Traceable Calibration Included
  • Outstanding ±0.1% Accuracy
  • Rugged Die Cast Aluminum Housing
  • Tare Ring & Peak Hold

DFG82-300N Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Force Type
Accuracy Class
Accuracy


The DFG82 series laboratory grade mechanical force gages are durable yet highly accurate, making them ideal for your tension and compression quality control measurements. The DFG82 gauges are sold in kits, complete with meter, hard case, measuring adapters (flat head, cone, chisel, notched,small hook, large hook, and fork), and extension rod. The ergonomic design is well suited for hand held testing.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration