Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Advanced Digital Gauge

Advanced force/torque indicator, 0.25 to 10,000 lb, ±0.1%

$1,442.26

Item# DFG-RS5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,442.26
10-24 $1,370.15
25-49 $1,341.30
50-99 $1,283.61
100+ $1,254.77

In stock

Lead Time (If not in stock): 4 weeks
Advanced force/torque indicator, 0.25 to 10,000 lb, ±0.1% DFG-RS5 DFG-RS5
  • Interchangeable Force and Torque Sensors
  • High Speed 7000 Hz Sampling Rate
  • Selectable Units of Measure
  • Load Cells Available in Ranges from 0.25 to 10,000 lb
    Remote sensor sold separately

DFG-RS5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Accuracy Class
Accuracy
Features


Advanced Digital Gauge
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What are the pin assignments for the RS232 interface

Asked by: JimMc
Jim, please review page 19 of the manual. Jim, please review page 19 of the manual: https://assets.omega.com/manuals/test-and-measurement-equipment/load-and-force/torque-sensors/M5251.pdf
Answered by: SAE d
Date published: 2023-07-31

What is the voltage, polarity and current/power of the AC power adapter? Do you have a recommended part?

Asked by: Jose Oscar Mur Miranda
thanks for your inquiry The power adapter : Input= 100-240v – 50-60 Hz 0.3a Output= 12v - 0.5a 6w hope this was helpful?
Answered by: application engineer je
Date published: 2022-04-11

Dose this device come with a NIST traceable certificate of calibration.

Asked by: Maint engineer
Thank you for your inquiry, All RLC or RTQ sensors come with a NIST traceable calibration certificate.
Answered by: rkent
Date published: 2022-04-11
  • y_2024, m_8, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_DFG-RS5, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration