Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Pneumatic Angular Grippers 180°, Temperature Rated -35 to 80°C

Pneumatic Angular Grippers 180°

$1,572.56

Item# DCT-16M-RE

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,572.56
10-24 $1,493.93
25-49 $1,462.48
50-99 $1,399.58
100-199 $1,368.13
200+ $1,336.68

In stock

Lead Time (If not in stock): 12 weeks
Pneumatic Angular Grippers 180° DCT-16M-RE DCT-16M-RE
  • Highly Configurable Modular Automation— Exclusive Direct Connect™ Robohand Technology Provides Multiple Mounting Options
  • Full Jaw Opening (180°) Allows Part to be Direct Fed into Gripper, Eliminating One Additional Motion
  • Fail Safe Operation-Internal Spring to Maintain Gripper Force if Gripper Looses Air Pressure
  • Compact Design for Use in Confined Spaces

DCT-16M-RE Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grip Force
Jaw Opening



DCT-RE Series Pneumatic Grippers are angular grippers with a spring assist. This Fail Safe spring allows the gripper to retain the component should the air pressure supply fail, it also allows the gripper to be used with a single acting mode. DCT-RE pneumatic grippers have a 180° jaw opening allowing complete release of a directly fed part. Gripper forces ranges from 40 N (9 lbs) to 141 N (32 lbs). These angular grippers are compact and designed for confined spaces, but consideration must be given to allow for the additional space required for the rotating jaws. The adjustable stop accessory (BR) will help to reduce the space requirement by restricting the open position. Standard mounting is from the top, but the gripper can also be mounted from the back of the body and will operate in any direction. Each jaw has a useful rotational stroke of 90° for a full 180° opening and there is a over-stroke of approximately 1.5° before reaching the fully gripped position. Jaws have to be designed to close for a grip of 0° gripping position (parallel jaws).

Harsh Environments are no problem for this gripper due to the shielding that repels chips and other particulate from the internal drive mechanism.

Note: To limit shocks at the end of the opening or closing stroke, it is highly recommended to design jaws with minimal inertia (as light and short as possible). Flow control valves make it possible to reduce the rotation speed and are highly recommended.

Pnuematoc linear motion automation components are double acting air cylinders that require a dry air supply with filtering to 40 microns or better. For best control of pneumatic components, flow control valves (regulating out) should be installed to regulate the speed of the device. Position sensors can easily be added to motion components to detect the end of travel positions of the slides, they are the standard method of communication with the PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN sourcing signals.

PNEUMATIC SPECIFICATIONS IMPERIAL METRIC
Pressure Operating Range: 4 to 7 bar(60 to 100 psi)
Cylinder Type: Double acting
Dynamic Seals: Internally lubricated Buna-N
Valve Required to Operate: 4-way, 2-position
AIR QUALITY REQUIREMENTS
Air Filtration: 40 Micron or better
Air Lubrication: Not necessary*
Air Humidity: Low moisture content (dry)
TEMPERATURE OPERATING RANGE
Buna-N Seals (Standard): -35 to 80°C (-30 to 180°F)
FKM Seals (Optional): -30 to 150°C (-20 to 300°F)
MAINTENANCE SPECIFICATIONS
Expected Life Normal Application: 5 million cycles w/preventative maintenance 10+ million cycles*
Field Repairable: Yes
Seal Repair Kits Available: Yes
* Addition of lubrication will greatly increase service life.

SPECIFICATIONS DCT-12M-RE
Total Rated Grip Force, F @ 7 bar (100 psi) L = 25 mm (1') @ 0°: 40 N (9 lb)
Stroke: 90° of stroke for each finger
Weight: 0.12 Kg (0.26 lb)
Pressure Range: 4 to 7 bar (60 to 100 psi)
Cylinder Bore Ø: 12 mm (0.472')
Displacement: 1.92 cm3 (0.117 in3)
TEMPERATURE RANGE
Standard Seals: -35 to 80°C (-30 to 180°F)
FKM Seals: -30 to 150°C (-20 to 300°F)
Actuation Open/Close: 0.08/0.05 sec
Accuracy: ±0.07 mm (±0.0028')
Repeatability: ±0.05 mm (±0.002')
Valve Required to Actuate Single Acting: 3-way, 2-position
Valve Required to Actuate Double Acting: 4-way, 2-position


SPECIFICATIONS DCT-16M-RE
Total Rated Grip Force, F @ 7 bar (100 psi) L = 25 mm (1') @ 0°: 87 N (19 lb)
Stroke: 90° of stroke for each finger
Weight: 0.20 Kg (0.44 lb)
Pressure Range: 4 to 7 bar (60 to 100 psi)
Cylinder Bore Ø: 16 mm (0.630')
Displacement: 4.12 cm3 (0.251 in3)
TEMPERATURE RANGE
Standard Seals: -35 to 80°C (-30 to 180°F)
FKM Seals: -30 to 150°C (-20 to 300°F)
Actuation Open/Close: 0.15/0.12 sec
Accuracy: ±0.07 mm (±0.0028')
Repeatability: ±0.05 mm (±0.002')
Valve Required to Actuate Single Acting: 3-way, 2-position
Valve Required to Actuate Double Acting: 4-way, 2-position


SPECIFICATIONS DCT-20M-RE
Total Rated Grip Force, F @ 7 bar (100 psi) L = 25 mm (1') @ 0°: 141 N (32 lb)
Stroke: 90° of stroke for each finger
Weight: 0.33 Kg (0.73 lb)
Pressure Range: 4 to 7 bar (60 to 100 psi)
Cylinder Bore Ø: 20 mm (0.787')
Displacement: 7.92 cm3 (0.483 in3)
TEMPERATURE RANGE
Standard Seals: -35 to 80°C (-30 to 180°F)
FKM Seals: -30 to 150°C (-20 to 300°F)
Actuation Open/Close: 0.20/0.14 sec
Accuracy: ±0.08 mm (±0.003')
Repeatability: ±0.05 mm (±0.002')
Valve Required to Actuate Single Acting: 3-way, 2-position
Valve Required to Actuate Double Acting: 4-way, 2-position
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
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
4mm PNP inductive sensor with quick disconnect, 1 or 2 required
$270.62
6 In Stock
4 mm NPN Inductive sensor with quick disconnect, 1 or 2 required
$256.51
1 In Stock
PNP magneto resistive sensor short barrel with quick disconnect fitting, 1 or 2 required
$264.23
2 In Stock
PNP magneto resistive sensor short 90° barrel with quick disconnect, 1 or 2 required
$245.34
6 In Stock
NPN magneto resistive sensor short barrel with quick disconnect fitting, 1 or 2 required
$177.18
4 In Stock
NPN magneto resistive sensor (90°) with quick disconnect
$177.18
0 In Stock
Adjustment stop kit (1 stop and 1 shielded plate) for DCT-16M-RE, 1 required
$83.45
0 In Stock
Adjustment stop kit (1 stop and 1 shielded plate) for DCT-20M-RE, 1 required
$93.05
0 In Stock
Inductive sensor mounting kit for DCT-16M, 1 or 2 required
$115.92
16 In Stock
5 m (16') sensor extension cable with quick disconnect fitting, 1 or 2 required
$105.09
0 In Stock
Inductive sensor mounting kit for DCT-20M, 1 or 2 required
$115.92
0 In Stock
Sensor Accessories
2 m (5') sensor extension cable with quick disconnect fitting
$60.77
1 In Stock
en-US
en
Save Configuration