Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Chrome Steel 1-Piece Band Heater 900°F Max 5" to 12.5" ID

ONE-PIECE BAND HEATERS 1 1/2"(4cm) & 2 1/2"(6cm) Wide

$153.73

Item# DB-054102

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $153.73
10-24 $146.04
25-49 $142.97
50-99 $136.82
100-199 $133.75
200+ $130.67

In stock

Lead Time (If not in stock): 7 weeks
ONE-PIECE BAND HEATERS 1 1/2"(4cm) & 2 1/2"(6cm) Wide DB-054102 DB-054102
  • Rugged, Reliable, Heavy Duty
  • 5"(13cm) to 12 1/2"(32cm) Barrel Diameter
  • Barrel Temperatures up to 900°F
  • APPLICATIONS
    •Heating barrels of plastic injection molding machines and extruders
    •Die and die holder heating of plastic extruders and blow molding machines
    •Autoclaves
    •Burn-out ovens
    •Heated kettles
    •Fluidized beds
    •Heat treating pipes
    •Any application requiring heat applied to a cylindrical surface

DB-054102 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Power Density
Barrel Diameter
Heater Width
Supply Voltage
Maximum Operating Temperature


FEATURES
Ten times the life–only slightly higher cost. This economical long life heavy duty band heater has a 3/8 inch thick chrome steel (stainless) sheath, which offers ten times the life of a mica band heater at only a slightly higher cost than mica, and considerably lower than ceramic band and aluminum shoe designs.

Flexible one-piece construction for easy installation and removal. The unheated section between heated halves functions as a hinge and permits repeated opening and closing for moving heaters from one application to another. The heavy duty spring loaded clamping bolt pulls the heater tight to the work and maintains tightness by compensating for expansion.

Heavy duty – uses a pair of formed 240V OMEGALUX™ PT series strip heaters.

Spring loaded – for tight fit with Inconel-x spring and nickel-plated clamping bolts and nuts— maintains tightness.

Uniform high temperature capability. Highly compacted refractory insulation assures efficient heat transfer, therefore lower resistance wire temperatures.

SPECIFICATIONS
Power: 240/480V**
Wattage: 750 to 3250 watts.
Sheath Material: Chrome Steel
Maximum Sheath Temperature: 1200°F

Model No. Watts W/In2 Barrel Dia. In. (cm) Wt. lbs. (kg)
DB-11/2 inches (4cm), 240/480 volts**
DB-050772770335 (13)1.5 (.7)
DB-0541021000425 1/2 (14)1.75 (.8)
DB-060752750276 (15)2 (.9)
DB-0641021000336 1/2 (17)2 (.9)
DB-0701021000307 (18)2 (.9)
DB-0741221250357 1/2 (19)2 (.9)
DB-0801221200328 (20)2 (.9)
DB-0841621600408 1/2 (22)2.5 (1.1)
DB-0901521500359 (23)2.5 (1.1)
DB-0941721700389 1/2 (24)3 (1.4)
DB-10018218003810 (25)3 (1.4)
DB-10412212002410 1/2 (27)3 (1.4)
DB-11421221003911 1/2 (29)3 (1.4)
DB-12415215002512 1/2 (32)3 (1.4)
DB-21/2 inches (6cm), 240/480 volts**
DBW-0641521525306 1/2 (17)3.75 (1.7)
DBW-0741821800317 1/2 (19)3.75 (1.7)
DBW-0802022000358 (20)3.75 (1.7)
DBW-0842222250348 1/2 (22)3.75 (1.7)
DBW-0902522500359 (23)3.75 (1.7)
DBW-10028228003610 (25)3.75 (1.7)
DBW-10429229503610 1/2 (27)3.75 (1.7)
DBW-11432232503611 1/2 (29)4 (1.8)
** The two 240V strip heating elements must be wired in series for 480V
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration