Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vent Plug IP55

$12.84

Item# DA08400901

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $12.84
5-9 $12.20
10-24 $11.94
25-49 $11.43
50-99 $11.17
100+ $10.91

In stock

Lead Time (If not in stock): 26 weeks
Vent Plug IP55 DA08400901 DA08400901
  • High Degree of Protection
  • Easy to Install
  • IP55

DA08400901 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Works With


It has become more and more important to provide a protected enclosure environment for valuable and crucial electrical and electronic components. In a tightly closed enclosure, pressure differentials can occur during extreme temperature variations, such as day/night operation. When this occurs, the risk of dust and humidity being absorbed into the control panel increases dramatically. The specially designed pressure compensation plug DA084 permits a controlled change in pressure. It can be installed easily in any enclosure. Because of the pressure compensation plug’s high degree of protection IP55, the protection type of the enclosure will not be affected.

SPECIFICATIONS
Mounting: PG 29 thread with union nut
Material: Plastic according to UL94 V-0
Air Interface: Approx. 7 cm² (2.8 in²)
Dimensions: Ø 66 x 31 mm (2.6 x 1.2')
Fitting Position: Variable
Operating/Storage Temperature: -45 to 70°C (-49 to 158°F)
Installation: Make cut-out Ø 37 + 1 mm (1.5 + 0.03') in enclosure wall and mount pressure compensation device with nut. Please make sure that the sealing gasket is put in place on the outer side panel of the enclosure. For optimal pressure compensation we recommend to use two devices on opposite sides towards the top of the enclosure.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration