Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose Compact "Ice Cube" Plug-In Relays

Item# D2PR4A

General Purpose Compact "Ice Cube" Plug-In Relays D2PR4A D2PR4A
  • 4PDT Relays, 3 A Load Capability
  • Ultra-High Sensitivity Relay with Quick Response
  • High Reliability, Long Life
  • Panel, DIN Rail and Flange Mounting


The D2PR series relays are general purpose plug-in style relays. These 4PDT relays are extremely compact and are available with coil voltage of 24 Vdc and 120 Vac.

SPECIFICATIONS
Contact Configuration: 4PDT
Rated Load: 240 Vac 3 A, 30 Vdc 3 A
Carry Current: 3 A
Max Operating Voltage: 250 Vac/125 Vdc
Max Operating Current: 3 A
Contact Material: Ag (Au flashed)
Max Switching Capacity: 660 VA 72 W with resistive load of (p.f. = 1), 176 VA
36 W with inductive load (p.f. = 0.4, L/R = 7 ms)
Min Permissible Load: 1 mA, 1 Vdc
Pickup Voltage (Max): 80%
Drop Out Voltage (Min): 30% AC, 10% DC
Voltage (Max): 110%
Mechanical Life (Min): 10,000,000 operations
Electrical Life @ All Contact Ratings (Min): 200,000 operations
Maximum hp Ratings: 1.10 hp (120/240 Vac)

D2PA6 SOCKET SPECIFICATIONS
Socket Type: Screw terminal
Electrical Ratings: 10 A, 300V
Mounting Torque: 0.79 to 0.90 Nm (7 to 8 in-lb)
Hook-Up Wire Range: 14 to 28 AWG solid or stranded
Hold Down Clip: PQC-1342 (when used with D2PR4 relay)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration