Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose Compact 4PDT "Ice Cube" Plug-In Relays with Enhanced Features

Item# D2PF4AA

General Purpose Compact 4PDT "Ice Cube" Plug-In Relays with Enhanced Features D2PF4AA D2PF4AA
  • 4PDT Relays, 3 A Load Capability
  • Flag Indicator Shows Relay Status in Manual or Powered Condition
  • Shows Coil ON or OFF Status
  • Color Coded Pushbutton Identifies: AC Coils with Red or DC Coils with Blue Pushbuttons and Allows for Manual Operation of Relay Without the Need for Coil Power


  • Coil Maximum voltage 85% AC
  • Contact Material Fine silver
  • Contact Resistance 100 Milliohms max @ 6V
  • Current Rating 10 million operations
  • Dielectric Strength Dielectric Strength Coil to Contacts: 1500 Vrms
  • Electrical Life Expectancy at Rated Resistive Load 200
  • Maximum Coil Pickup Voltage 85% AC
  • Mechanical Life Expectancy 10 million operations
  • Minimum Ambient Temperature -40 {C} (-40 {F})
The D2PF series relays are general purpose plug-in style relays. These 4PDT relays are extremely compact and are available with coil voltage of 24 Vdc and 120 Vac. The D2PF series offer a number of enhanced features including LED status lamp, push-totest button for manual relay operation, a convenient finger grip for removing relays and a write-on label that can be used for identifying the relay in multiple relay circuits.

SPECIFICATIONS
[INDUCTIVE LOAD (P.F. = 1.0)]
Coil Pickup Voltage (Max): 85% AC; 80% DC (% of nominal)
Coil Drop Out Voltage (Min): 10% AC; 10% DC (% of nominal)
Coil Maximum Voltage: 110% of nominal
Coil Insulation System per UL
Standard 1446: Class B, 130 °C (266 °F)
Contact Configuration: 4PDT
Rated Load: 120 Vac to 3 A, 277 Vac, 28 Vdc to 3 A
Maximum hp Ratings: 1.10 hp, 120 Vac, 1.10 hp, 277 Vac
Contact Material: Fine silver, gold diffused
Pilot Duty: B300
Utilization Category (IEC): AC-15
Min Permissible Load: 100 mA @ 5 Vdc or 0.5 W
Contact Resistance: 100 Milliohms max @ 6V, 1 A
Dielectric Strength Coil to Contacts: 1500 Vrms
Dielectric Strength Across Open Contacts: 1000 Vrms
Dielectric Strength Contacts to Frame: 1500 Vrms
Dielectric Strength Insulation Resistance: 100 M. min @ 500 Vdc
Operating Temperature: -40 to 70 °C (-40 to 158 °F)
Storage Temperature: -40 to 105 °C (-40 to 221 °F)
Electrical Life Expectancy at Rated
Resistive Load: 200,000 operations
Mechanical Life Expectancy at No Load: 10 million operations
Approximate Weight: 37 g (0.081 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration