Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-4 | $26.52 |
5-9 | $25.19 |
10-24 | $24.66 |
25-49 | $23.60 |
50-99 | $23.07 |
100+ | $22.54 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Output | Tinned Copper Braid (-C) | FEP Overcoat (-CT) and Tinned Copper Overbraid | Module Length in (mm) | Max Circuit Length feet (m) | |||
Watts/ Foot | Volts | Model No. | Weight lb.(kg)/ 1000' | Model Number | Weight lb.(kg)/ 1000' | ||
4 4 | 120 240 | CWM4-1C CWM4-2C | 96 (43.5) 96 (43.5) | CWM4-1CT CWM4-2CT | 110 (49.9) 110 (49.9) | 18 (457) 30 (762) | 350 (106.6) 700 (213.3) |
8 8 8 | 120 240 480 | CWM8-1C CWM8-2C CWM8-4C | 96 (43.5) 96 (43.5) 96 (43.5) | CWM8-1CT CWM8-2CT CWM8-4CT | 110 (49.9) 110 (49.9) 110 (49.9) | 18 (457) 24 (610) 37 (940) | 245 (74.6) 475 (144.7) 950 (289.5) |
12 12 12 | 120 240 480 | CWM12-1C CWM12-2C CWM12-4C | 96 (43.5) 96 (43.5) 96 (43.5) | CWM12-1CT CWM12-2CT CWM12-4CT | 110 (49.9) 110 (49.9) 110 (49.9) | 12 (305) 24 (610) 30 (762) | 200 (60.9) 400 (121.9) 800 (243.8) |