Skip to search Skip to main content Skip to navigation

Alert: DywerOmega USA offices and shipping warehouses will be closed for the holiday 11/28/2024 and 11/29/2024.

We noticed you are from . Visit your local site for regional offers and live support.

Hazardous Area Enclosure Heater 50W, 100W

  • RoHS Icon

$286.83

Item# CREX0310

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $286.83
5-9 $272.49
10-24 $266.75
25-49 $255.28
50-99 $249.54
100+ $243.81

In stock

Lead Time (If not in stock): 3 weeks
Hazardous Area Enclosure Heater 50W, 100W CREX0310 CREX0310
  • Large Convection Surface
  • DIN Rail Mountable
  • Ready for Use
  • Maintenance Free

CREX0310 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Form Factor
Supply Voltage
Minimum Operating Temperature
Maximum Operating Temperature
Surface temperature


Compact convection heater of temperature class T3 (200 °C max.) for use in areas with explosion hazard. For the prevention of formation of condensation, temperature fluctuations, and for protection against frost in transmitter housings, switch cabinets, enclosures and measuring equipment.

SPECIFICATIONS

Explosion Protection According to EN:
Gases: Ex db IIC T3 Gb --
Dusts: Ex tb IIIC T200°C Db IP66
Conformity Certificate: EPS 16 ATEX 1 109 X - IECEx EPS 16.0048X - EAC
Heating Element: High performance cartridge
Heater Body: Aluminium profile, silver anodised
Connection: Silicone cable (halogen-free) 3 x 0.75 mm², length 1 m
Connection PE: 0.75 to 2.5 mm²
Mounting Clip: clip for 35 mm DIN rail, EN 60715 for heating body sizes 80 x 48 mm
Fitting Position: Vertical
Operating/Storage Temperature: -60 to 85 °C (-76 to 185 °F)
Protection Type/Protection Class: IP66/I (earthed)


ModelNo. CREX0310 CREX0320
Operating Voltage 120 or 230 Vac 120 or 230 Vac
Heating Capapcity 50 W 100 W
Ex Protection Type Ex db IIC Gb - Ex tb IIIC T200˚C Db IP66/I Ex db IIC T3 Gb - tb IIIC T200˚C Db IP66/ I
Surface Temperature max. 200˚C(392˚F) max. 200˚C (392 ˚F)
Dimensions 80 x 48 x 110 mm 80 x 48 x 110 mm
Weight(Approx) 0.7 kg (25 oz) 1.0 kg (35 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is a CREX0310 UL Listed or UL Recognized? Also, if it is either listed or recognized, what is the UL Category Control Number?

Asked by: mdbrownn
The CREX Heater is not UL listed or recognized but does have some IECE and ATEX ratings for use in Europe.
Answered by: ApplicationsEngineerANB
Date published: 2022-10-14
  • y_2024, m_12, d_1, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CREX0310, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration