Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/16 DIN Universal Input Autotune Controller with Optional RS485

1/16 DIN Autotune Controller

Item# CN76163-485

1/16 DIN Autotune Controller CN76163-485 CN76163-485
  • Dual 4-Digit Display
  • Adaptive Tuning
  • Autotune PID, PID, or On-Off Control
  • Thermocouple Input with 1° or 0.1° Resolution


  • Analog Voltage Input Ranges 0 to 5 Vdc
    0 to 5 Vdc
  • Communication Protocols (Sku Variant) RS-485
    RS-485
  • Analog Current Input Ranges 0 to 20 mA or 4 to 20 mA
    0 to 20 mA or 4 to 20 mA
  • Analog Input Accuracy ±0.25% span ±1 digit
    ±0.25% span ±1 digit
  • Control/Alarm Outputs, Maximum 2
    2
  • Control Algorithms Autotune PID Manual Control Mode
    Autotune PID Manual Control Mode
  • Display Color Red/Green
    Red/Green
  • Display Digit Height 7.6 mm
    7.6 mm
  • Maximum Ambient Humidity 90% RH non-condensing
    90% RH non-condensing
  • Maximum Ambient Temperature 55 {C} (131 {F})
    55 {C} (131 {F})
  • Maximum Storage Temperature 80 {C} (176 {F})
    80 {C} (176 {F})
  • Minimum Ambient Humidity 0% RH non-condensing
    0% RH non-condensing
  • Measurement Type Temperature
    Temperature
  • Minimum Ambient Temperature -10 {C} (14 {F})
    -10 {C} (14 {F})
  • Number of Display Lines (Sku Variant) 2
    2
  • Other Features (Sku Variant) Recorder Retransmission
    Recorder Retransmission
  • RTD Connection 2
    2
  • Remote Setpoint Capability Yes
    Yes
  • RTD Curves Supported 385
    385
  • RTD Types Supported RTD( 2
    RTD( 2
  • Supply Frequency 50/60 Hz
    50/60 Hz
  • Sampling Rate 2 to 80 s
    2 to 80 s
  • Thermocouple Type J
    J
  • Description
The Newest PLATINUM Series Controller CNPT is Available Now!

The CN76000 1/16 DIN PID controllers provide economical control for a wide variety of processes, includingheating, cooling, and heat/cool. When used with theproper transmitters, these devices can also controlpressure, flow, humidity, motion, or pH. The frontpanel is NEMA 2, 3R, and 12 rated for waterproofprotection and is corrosion resistant.
The sophisticated design of the CN76000 incorporatesthe latest microprocessor and surface mounttechnology, compressing an unprecedented number ofstandard features into a compact 1/16 DIN package. Theuser can program control functions from the frontpanel input types are DIP switch selectable. Multipletuning modes allow the user to select from 3 standardtuning presets, manual tuning, or autotuning.
Standard features include self-diagnosis with faultindication. Non-volatile memory retains all processparameters when power is off, without battery backup.Settings for the optional alarm are configurable. Thealarm action may be defeated on startup, or until theprocess value exceeds the alarm setpoint. The powerinterrupt feature will reset on power-up if the alarmcondition no longer exists.
Other standard features include min/max storage anddisplay, auto/manual control, percent output indication,ramp and soak operation, 4 user-selectable securitylevels with password protection, and jumper-selected5 Vdc pulse output to drive external solid state relays.Optional features include RS485 communications,process recorder output.
Note: CE not available with -485 commmunications option
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
suppression kit, 110 to 230 Vac
$49.88
193 In Stock
en-US
en
Save Configuration