Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/4 DIN Universal Input Ramp/Soak Autotune Controller with RS485

Item# CN7200 Series

In stock

Lead Time (If not in stock): 0 week
1/4 DIN Universal Input Ramp/Soak Autotune Controller with RS485 CN7200 Series CN7200 Series
  • Dual 4-Digit LED Display
  • 8 Ramp/Soak Programs, 8 Segments Each
  • Universal Inputs
  • Autotune


  • Analog Voltage Input Ranges 0 to 50 mV 0 to 5 V 0 to 10 V
  • Communication Protocols (Sku Variant) RS-485
  • Analog Current Input Ranges 0 to 20 mA or 4 to 20 mA
  • Analog Input Accuracy ±0.25% span
  • Control/Alarm Outputs, Maximum 2
  • Control Algorithms Autotune PID Manual Control Mode
  • Display Color Red/Green
  • Display Digit Height 19 mm red
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Measurement Type Temperature
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Number of Display Lines (Sku Variant) 2
  • Other Features (Sku Variant) Software
  • RTD Connection 2
  • Remote Setpoint Capability Yes
  • RTD Curves Supported 385
  • RTD Types Supported RTD( 2
  • Supply Frequency 50/60 Hz
  • Thermocouple Type K

Description

The CN7200 Series ¼DINtemperature/process controllers aredesigned to accept thermocouple,RTD, current or voltage input andprovide dual outputs for control.Available outputs includerelay/relay, DC pulse/relay,current/relay, or linear voltage/relay.The units can be programmed forON/OFF, PID, auto-tuning, ormanual tuning control methods.The PID control is supported by 64ramp/soak actions. The CN7200Series also includes two additionalalarm outputs. The second relayoutput can be reconfigured as athird alarm output. The alarm typecan be selected from 13 differentpreprogrammed alarm functions.The controller features dual LEDdisplays for local indication ofprocess and setpoint values.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Noise suppresion kit, 100 to 230 Vac
$49.88
73 In Stock
250O precision resistor
$3.72
148 In Stock
en-US
en
Save Configuration