Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dry Block Calibrators

Item# CL-740A

Dry Block Calibrators CL-740A CL-740A
  • Features RS232 Communications and Software for Bi-directional Communication
  • CE Marked
  • Housed in a Rugged Metal Case for Field Use
  • RS-232 Computer Interface for Data and Program Transfer or Real Time Control


SPECIFICATIONS
Inputs and Outputs
Serial Interface Port (RS232): Bi-directional, 9600 Baud
Connector: 9-way, D-type
Hardware: No handshaking
Switch Test Sockets: 4 mm
Voltage: 120 V (230 V optional)
Hz: 50/60
Watts: 400
Measuring Zone: 0 to 50 mm (0 to 1.97") from base of well
Display Resolution: 0.1°C or 0.1°F
Programmable Ramp Rate (°C/min): 0.18 to 77
Communication Port, 9-Way D-Type: Full, bi-directional RS232 Environmental Specifications
Ambient Temperature: 10 to 30°C (50 to 86°F)
Humidity: Up to 95% non-condensing
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Dry Block Calibrators
$1,025.47
4 In Stock
Dry Block Calibrators
$583.97
0 In Stock
Dry Block Calibrators
$583.97
0 In Stock
Dry Block Calibrators
$583.97
0 In Stock
Dry Block Calibrators
$587.32
0 In Stock
en-US
en
Save Configuration