Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Cartridge Heater 0.375" OD 1.25 - 24" Long

High Watt Density Cartridge Heaters with Incoloy® Sheath 3/8 (9.525 mm) Nominal Diameter

$133.61

Item# CIR-2012/120V/STY3/K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $133.61
10-24 $126.93
25-49 $124.26
50-99 $118.91
100-199 $116.24
200+ $113.57

In stock

Lead Time (If not in stock): 5 weeks
High Watt Density Cartridge Heaters with Incoloy® Sheath 3/8 (9.525 mm) Nominal Diameter CIR-2012/120V/STY3/K CIR-2012/120V/STY3/K
  • Reliable, Premium Quality
  • Rugged - Shock and Vibration Resistant
  • U.L. Component Recognized
  • CSA Certified

CIR-2012/120V/STY3/K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power Density
Supply Voltage
Cartridge Length
lead length
Power
Features
Heater Diameter


  • Lead Material Manganese Nickel Wire Insulated with Fiberglass
  • Heated Medium Molds
  • Maximum Operating Temperature 450°C (842°F)
  • Sheath Material Incoloy
OMEGALUX™ CIR series High Watt Density cartridge heaters are manufactured to the highest industry standards using only premium materials. CIR Incoloy sheathed cartridge heaters can operate at working temperatures up to 760ºC (1400ºF) with sheath temperatures up to 870ºC (1600ºF). They have excellent corrosion resistance and are especially well suited for use in applications involving molds, dies, platens, hot plates, and sealing operations.

⅜" Nominal Diameter CIR Series, Actual Diameter & Tolerance: 0.371" ± 0.002" (9.423 mm)
Sheath Length in. (cm) Watts W/in2 Model No. Wt. lbs. (kg) Sheath Length in. (cm) Watts W/in2 Model No. Wt. lbs. (kg) Sheath Length in. (cm) Watts W/in2 Model No. Wt. lbs. (kg)
1 ¼ (3) 100 114 CIR-2013/120V .05(.02) 2 ½ (6) 250 107 CIR-20251/* .10(.05) 5 (13) 750 142 CIR-2054/240V .20(.09)
1 ¼ (3) 125 143 CIR-20131/120V .05(.02) 2 ½ (6) 300 129 CIR-2029/* .10(.05) 5 (13) 1000 190 CIR-2056/240V .20(.09)
1 ¼ (3) 150 171 CIR-2012/* .05(.02) 2 ½ (6) 400 171 CIR-2026/* .10(.05) 5 ¼ (13) 200 44 CIR-2057/240V .21(.10)
1 ¼ (3) 200 228 CIR-2014/* .05(.02) 2 ½ (6) 500 214 CIR-20252/* .10(.05) 5 ½ (14) 600 102 CIR-2058/240V .22(.10)
1 ½ (4) 50 43 CIR-2018/120V .06(.03) 213/16 (7) 250 91 CIR-20253/120V .11(.05) 5 ½ (14) 1000 171 CIR-2059/240V .24(.11)
1 ½ (4) 85 73 CIR-2016/120V .06(.03) 213/16 (7) 300 109 CIR-20254/240V .11(.05) 6 (15) 200 31 CIR-2064/120V .24(.11)
1 ½ (4) 100 85 CIR-20151/* .06(.03) 3 (8) 100 34 CIR-2032/* .12(.05) 6 (15) 250 39 CIR-2061/* .24(.11)
1 ½ (4) 130 111 CIR-20152/240V .06(.03) 3 (8) 150 51 CIR-2033/* .12(.05) 6 (15) 400 62 CIR-2065/* .24(.11)
1 ½ (4) 150 129 CIR-2019/* .06(.03) 3 (8) 200 68 CIR-2031/* .12(.05) 6 (15) 500 78 CIR-2060/* .24(.11)
1 ½ (4) 200 171 CIR-2015/* .06(.03) 3 (8) 250 85 CIR-2034/* .12(.05) 6 (15) 600 93 CIR-2066/* .24(.11)
1 ½ (4) 250 214 CIR-20191/* .06(.03) 3 (8) 300 103 CIR-20301/* .12(.05) 6 (15) 750 117 CIR-2062/240V .24(.11)
1 ¾ (4) 125 85 CIR-2017/120V .06(.03) 3 (8) 400 137 CIR-20302/* .12(.05) 6 (15) 1000 155 CIR-2063/240V .24(.11)
1 ¾ (4) 175 120 CIR-2017/120V .06(.03) 3 (8) 500 171 CIR-2030/* .12(.05) 6 ½ (17) 600 85 CIR-2067/240V .26(.12)
1 ¾ (4) 250 170 CIR-20172/* .06(.03) 3 (8) 600 205 CIR-2036/240V .12(.05) 6 ½ (17) 1000 143 CIR-2068/240V .26(.12)
113/16 (5) 200 128 CIR-20173/120V .06(.03) 3 ½ (9) 250 71 CIR-2037/* .14(.06) 7 (18) 250 33 CIR-2070/* .28(.13)
2 (5) 50 29 CIR-20201/120V .06(.03) 3 ½ (9) 300 86 CIR-2038/* .14(.06) 7 (18) 600 79 CIR-2076/* .28(.13)
2 (5) 75 42 CIR-20209/120V .06(.03) 3 ½ (9) 500 142 CIR-2035/* .14(.06) 7 (18) 1000 131 CIR-2079/240V .28(.13)
*Designate voltage, insert 120V for 120 Vac or 240V for 240 Vac.     † Consult Sales
Catalog numbers that contain -/120 or -/240 are only available in that voltage.
Note: CIR Series cartridge heaters use high temperature mica Fiberglas® insulated stranded lead wire (up to 450ºC [842ºF]). Standard length 14"

3/8" Nominal Diameter CIR Series, Actual Diameter & Tolerance: 0.371" ±0.002" (9.423 mm)
Sheath Length in. (cm) Watts W/in2 Model No. Wt. lbs. (kg) Sheath Length in. (cm) Watts W/in2 Model No. Wt. lbs. (kg) Sheath Length in. (cm) Watts W/in2 Model No. Wt. lbs. (kg)
2 (5) 100 57 CIR-20202/* .06(.03) 313/16 (10) 150 37 CIR-2039/120V .15(.07) 7 ½ (19) 600 73 CIR-2075/240V .30(.14)
2 (5) 150 85 CIR-2021/* .06(.03) 313/16 (10) 500 128 CIR-20303/240V .15(.07) 7 ½ (19) 1000 122 CIR-2077/240V .30(.14)
2 (5) 200 114 CIR-20203/* .06(.03) 4 (10) 125 30 CIR-2045/* .16(.07) 8 (20) 300 34 CIR-2081/* .32(.15)
2 (5) 250 142 CIR-2020/* .06(.03) 4 (10) 150 37 CIR-2041/* .16(.07) 8 (20) 400 45 CIR-2082/120V .32(.15)
2 (5) 300 171 CIR-20204/* .06(.03) 4 (10) 175 44 CIR-2046/120V .16(.07) 8 (20) 500 57 CIR-2085/* .32(.15)
2 (5) 350 199 CIR-20205/* .06(.03) 4 (10) 200 51 CIR-2044/240V .16(.07) 8 (20) 600 68 CIR-2086/* .32(.15)
2 (5) 400 228 CIR-20206/* .06(.03) 4 (10) 250 61 CIR-2042/* .16(.07) 8 (20) 700 80 CIR-2080/* .32(.15)
2 (5) 500 262 CIR-20207/* .06(.03) 4 (10) 300 73 CIR-2040/* .16(.07) 8 (20) 1000 115 CIR-2089/240V .32(.15)
2 ¼ (6) 75 37 CIR-20225/120V .08(.04) 4 (10) 400 102 CIR-2047/* .16(.07) 9 ½ (24) 600 57 CIR-2090/240V .38(.17)
2 ¼ (6) 100 49 CIR-20221/* .08(.04) 4 (10) 450 110 CIR-2048/240V .16(.07) 9 ½ (24) 1000 97 CIR-2091/240V .38(.17)
2 ¼ (6) 125 61 CIR-2023/* .08(.04) 4 (10) 500 122 CIR-2043/* .16(.07) 10 (25) 400 36 CIR-2102/120V .40(.18)
2 ¼ (6) 150 73 CIR-20222/* .08(.04) 4 (10) 550 133 CIR-2049/120V .16(.07) 10 (25) 600 54 CIR-2100/* .40(.18)
2 ¼ (6) 175 86 CIR-20226/120V .08(.04) 4 ½ (11) 300 64 CIR-20401/* .18(.08) 10 (25) 1000 90 CIR-2101/240V .40(.18)
2 ¼ (6) 200 98 CIR-20223/* .08(.04) 4 ½ (11) 500 106 CIR-20402/* .18(.08) 12 (30) 400 30 CIR-2122/120V .48(.22)
2 ¼ (6) 250 122 CIR-2022/* .08(.04) 413/16 (12) 300 58 CIR-20403/240V .19(.09) 12 (30) 600 45 CIR-2123/* .48(.22)
2 ¼ (6) 300 147 CIR-20224/* .08(.04) 413/16 (12) 500 97 CIR-20404/240V .19(.09) 12 (30) 900 67 CIR-2120/* .48(.22)
2 ¼ (6) 350 172 CIR-20227/* .08(.04) 5 (13) 150 29 CIR-2055/* .20(.09) 12 (30) 1000 74 CIR-2121/240V .48(.22)
2⅜ (6) 75 34 CIR-2025/120V .08(.04) 5 (13) 200 88 CIR-2051/* .20(.09) 15 (38) 1100 65 CIR-2150/240V .80(.36)
2⅜ (6) 165 75 CIR-2024/* .08(.04) 5 (13) 300 57 CIR-2052/* .20(.09) 20 (51) 1300 57 CIR-2200/240V .80(.36)
2 ½ (6) 100 43 CIR-2027/240V .10(.05) 5 (13) 400 76 CIR-2050/* .20(.09) 24 (61) 1500 55 CIR-2240/240V .90(.41)
2 ½ (6) 200 86 CIR-2028/* .10(.05) 5 (13) 500 95 CIR-2053/* .20(.09)
*Designate voltage, insert 120V for 120 Vac or 240V for 240 Vac.     † Consult Sales
Catalog numbers that contain -/120 or -/240 are only available in that voltage.
Note: CIR Series cartridge heaters use high temperature mica Fiberglas® insulated stranded lead wire (up to 450ºC [842ºF]). Standard length 14"
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How would you monitor the heater cartridge? to ensure that the batch is able to meet the target operating temperature 400deg.

Asked by: RinNN
Thank you for your inquiry. The heater MUST be controlled with a temperature controller. That how tou can ensure the operating temperature.
Answered by: ENGINEER CB
Date published: 2020-06-18

Hello, Can this heater be used inside of a vacuum chamber?

Asked by: MichFan
Thank you for your inquiry MichFan. Unfortunately, this heater is not vacuum rated and it's not meant to be used in vacuum applications.
Answered by: Application Engineer MC
Date published: 2022-10-24
  • y_2024, m_9, d_16, h_17CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_CIR-2012-120V-STY3-K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration