Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Round Terminal Blocks, -29 to 220°C Temperature Rating

Round Terminal Blocks

$21.59

Item# CH62-U

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $21.59
10-24 $20.51
25-99 $19.43
100-499 $18.35
500-999 $17.27
1000+ $16.19

In stock

Lead Time (If not in stock): 6 weeks
Round Terminal Blocks CH62-U CH62-U
  • ANSI or IEC Color-Coded
  • Allows Single or Dual Wire Pair Connection
  • Rugged Glass-Filled Nylon Terminal Block Construction
  • -29 to 220°C (-20 to 425°F) Temperature Rating

CH62-U Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Number of Terminals
Color
Material


  • Contact Connection Style 1/8 NPT compression fitting
  • Maximum Ambient Temperature 220°C (425°F)
  • Shape Round
  • Minimum Ambient Temperature -29°C (-20°F)
  • Termination Width 9.7 mm
OMEGA's color-coded CH series terminal blocks are designed to fit metal-sheathed cable or probes between 1.5 and 6 mm (1/16 and 1/4") in diameter. The CH terminal blocks use a 1/8 NPT compression fitting to adapt to probes or cables (sold separately please see page A-131).
loading all models
loading all reviews
Rated 4 out of 5 by from Great product Great product it fits the application I am using it on
Date published: 2016-09-07
  • y_2024, m_10, d_17, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_CH62-U, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration