Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Salinity Meter, ATC, Gram Conversion

Handheld Salinity Meter

$163.44

Item# CDH45

In stock

Lead Time (If not in stock): 12 weeks
Handheld Salinity Meter CDH45 CDH45
  • Dual Display: Salinity and Temperature
  • Salinity Range: 0.1 to 10%
  • Automatic Temperature Compensation
  • Average Calculation, Interval Measuring, Gram Conversion

CDH45 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Accuracy
Supply Power
Features


The CDH45 is designed for low-concentration salinity measurement. Applications include water monitoring, seawater-prepared food solutions, breeding ponds, aquariums, and holding tanks.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this unit be adjusted?

Asked by: Dave90
Thank you for your inquiry! Unfortunately, there is no calibration mode to make adjustments to the readings on the unit.
Answered by: Application Engineer JM
Date published: 2022-03-17

Is The measurement of salinity is ppt? or mS

Asked by: Thor
Thank you for your inquiry about the salt meter. The measurement is percentage concentration in ppt.
Answered by: Application Engineer JC
Date published: 2022-05-19
  • y_2025, m_1, d_31, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_CDH45, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration