Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Portable Conductivity/Resistivity/TDS/Salinity Meter

$1,433.18

Item# CDH-287-KIT


Please contact Technical Sales Team for assistance.
Portable Conductivity/Resistivity/TDS/Salinity Meter CDH-287-KIT CDH-287-KIT

Discontinued, replaced by CDH-SD11.

  • 6 Conductivity Ranges
  • 2 Resistivity Ranges
  • 5 TDS Ranges
  • Practical Salinity in the Range of 2 - 42.0, in Accordance with UNESCO Data

CDH-287-KIT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Range
Accuracy
Supply Power
Features


The CDH-287 is a portable, multi-ranging conductivity meter with unsurpassed accuracy and reliability in the field. It also measures resistivity, total dissolved solids and practical salinity, making the CDH-287 the most versatile meter on the market. It comes with a glass, dip-style conductivity probe with an integral temperature sensor and cell constant of 1.0. This microprocessor-based conductivity meter features auto-ranging, programmable temperature coefficient and error diagnostics. Simply pressing the keypad switches from conductivity to TDS, resistivity or salinity units. A concentration mode allows operators to choose their own concentration units and create a specific calibration curve, by measuring up to four concentration standards and inputting the values. To increase range accuracy, cells are also available with constants of K=0.1 and K=10. Dip cells and flow cells are available in both glass and epoxy body styles.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement conductivity probe, glass dip-style, K=1.0 with ATC, platinum plates, 12 x 130 mm (0.47 x 5.1')
$227.52
0 In Stock
Polymer dip-style probe, K=1.0 with ATC, platinum plates, 12 x 130 mm (0.47 x 5.1')
$205.46
0 In Stock
Epoxy dip-style probe, K=0.1 with ATC, carbon plates, 26 x 216 mm (1.0 x 8.5')
$434.34
0 In Stock
Glass flow cell, K=1.0 with ATC, platinum plates, 13 x 166 mm (0.5 x 6.5') overall length, 5 mm (0.2') tubing connections, 33 mm (1.3') cell head, 4 mL minimum volume
$260.63
0 In Stock
Glass dip-style probe, K=0.1 with ATC, platinum plates, 20 x 130 mm (0.8 x 5.1')
$233.05
3 In Stock
Epoxy dip-style probe, K=1.0 with ATC, carbon plates, 12 x 110 mm (4.7 x 4.3')
$205.46
0 In Stock
450 µmho/cm conductivity solution, 1 Quart
$21.14
9 In Stock
1500 ìS conductivity solution
$20.75
16 In Stock
4500 MicroSiemens Standard Solution
$20.75
17 In Stock
en-US
en
Save Configuration