Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Portable Conductivity Meter Kit With Probe

Portable Conductivity Meter

Item# CDH-280-KIT

Portable Conductivity Meter CDH-280-KIT CDH-280-KIT

Discontinued, replaced by CDS107.

  • Four user selectable ranges
  • Easy to Operate
  • Ideal for most Water applications


The model CDH-280 conductivity meter is a basic, simple-to-operate instrument with four user-selectable ranges. It features automatic temperature compensation, a fixed 2%/°C temperature coefficient and a rugged splashproof enclosure. The CDH-280-KIT is a complete kit including a glass conductivity cell with an integral temperature sensor and cell constant of 1.0. The meter measures from a low range of 0 - 199.9 µS/cm up to 0 - 199.9 mS/cm. Both dip and flow cells with cell constants from 0.1 - 10 are compatible with the CDH-280. These sensors are available with glass, epoxy or polymer bodies.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Polymer dip-style probe, K=1.0 with ATC, platinum plates, 12 x 130 mm (4.7 x 5.1')
$205.46
0 In Stock
Accessories
Replacement conductivity probe, glass dip-style, K=1.0 with ATC, platinum plates, 12 x 130 mm (0.47 x 5.1')
$227.52
0 In Stock
Glass flow cell, K=1.0 with ATC, platinum plates, 13 x 166 mm (0.5 x 6.5') overall length, 5 mm (0.2') tubing connections, 33 mm (1.3') cell head, 4 mL minimum volume
$260.63
0 In Stock
Glass dip-style probe, K=0.1 with ATC, platinum plates, 20 x 130 mm (0.8 x 5.1')
$233.05
3 In Stock
450 MicroSiemens Standard Solution
$21.14
9 In Stock
Epoxy dip-style probe, K=0.1 with ATC, carbon plates, 26 x 216 mm (1.0 x 8.5')
$434.34
0 In Stock
Epoxy dip-style probe, K=1.0 with ATC, carbon plates, 12 x 110 mm (4.7 x 4.3')
$205.46
0 In Stock
1500 ìS conductivity solution
$20.75
16 In Stock
en-US
en
Save Configuration