Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Benchtop Microprocessor-Based Conductivity/Resistivity/TDS Meters

Item# CDB-387

Benchtop Microprocessor-Based Conductivity/Resistivity/TDS Meters CDB-387 CDB-387

Discontinued, replaced by CDH-SD11.

  • Measures 5 Conductivity Ranges, 4 TDS Ranges and 2 Resistivity Ranges (Additional sensors may be required)
  • Autoranging for Maximum Resolution
  • Analog and Digital Outputs Standard
  • Standard RS-232 Output


The CDB-387 is a microprocessor-based, benchtop conductivity, resistivity and TDS meter. The unit has a large LCD display and membrane keypad for easy operation. The meter features automatic temperature compensation, programmable temperature coefficient, recorder output and bi-directional RS-232C output. The CDB-387 measures 5 conductivity ranges, 2 resistivity ranges and 4 TDS ranges. The CDB-387 will automatically select the most suitable range to provide maximum resolution. The CDB-387 operates off ac power or a 9 V battery. The 9 V battery serves as a back-up to retain calibration data, even in the event of a power failure, and allows for portable field measurements. The unit is supplied with a glass dip-style conductivity cell with an integral temperature sensor, K = 1.0, calibration solutions and 9V ac adaptor.

SPECIFICATIONS
Conductivity Ranges: 0 to 20.00 µS/cm; 0 to 200.0 µS/cm; 0 to 2000 µS/cm; 0 to 20.0 mS/cm; 0 to 200 mS/cm
TDS Ranges: 0 to 20.00 ppm; 0 to 200.0 ppm; 0 to 2000 ppm; 0 to 20 kppm
Resistivity Ranges: 0 to 2.000 M?/cm, 0 to 20.00 M?/cm
Accuracy: ±1% of reading Automatic Temperature Compensation: 0 to 50°C (32 to 122°F)
Reference Temperature: 25°C (77°F) [selectable 20°C (68°F)]
Temperature Coefficient: User Temperature Measurement Range: -30 to 130°C (-22 to 266°F)
Resolution: 0.1°C
Accuracy: ±0.3°C
Recorder Output: 0 to 200 mV
Digital Output: Bi-directional RS232C
Power: 115 Vac with 9V adaptor or 9V battery (included)
Display: 12.7 mm (0.5") LCD
Dimensions: 210 L x 150 W x 88 mm H (8.3 x 5.9 x 3.5")
Weight: 600 g (1.3 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Epoxy dip-style Conductivity Sensor
$462.93
0 In Stock
Accessories
Replacement conductivity probe, glass dip-style, K=1.0 with ATC, platinum plates, 12 x 130 mm (4.7 x 5.1')
$218.24
0 In Stock
Polymer dip-style probe, K=1.0 with ATC, platinum plates, 12 x 130 mm (0.47 x 5.1')
$197.08
0 In Stock
Glass dip-style probe, K=0.1 with ATC, platinum plates, 20 x 130 mm (0.8 x 5.1')
$223.55
0 In Stock
450 µmho/cm conductivity solution, 1 Quart
$20.28
0 In Stock
4500 µmho/cm conductivity solution, 1 Quart
$19.90
0 In Stock
1500 MicroSiemens Standard Solution
$19.90
0 In Stock
en-US
en
Save Configuration