Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flintec CC1 Compression Load Cell with Hermetic Sealing

50,000 lbf

$670.46

Item# 2X-003025

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $670.46
10-24 $636.94
25-49 $616.82
50-99 $603.41
100+ $590.00

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 9 left

Limited Stock
50,000 lbf 2X-003025 2X-003025
  • All stainless steel construction
  • IP 68 environmental protection rating
  • Complete hermetic sealing
  • Traceable NIST calibration

2X-003025 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Through hole (ID)/ Threaded hole dimension
Height
Connection Type
Feature


  • Compensated Temperature Range -25 to 65 °C (-14 to 150°F)
  • Excitation Voltage 5 to 15 Vdc
  • Hysteresis ≤ 0.05% RO
  • Input Resistance 800 ± 50 Ω
  • Insulation Resistance ≥ 500 MΩ
  • Linearity ≤ 0.05% RO
  • Load Cell Material 17-4PH Stainless Steel
  • Operating Temperature Range -55 to 80 °C (-70 to 190°F)
  • Output Resistance 700 ± 0.5% Ω
  • Protection IP68 (in ≤2m water depth)/ IP69K
  • Repeatability ≤ 0.02% RO
  • Safe Load Limit 2 X FS
  • Sealing Complete Hermetic Sealing
  • Zero Balance ± 1% FS

The CC1 family of compression load cells are primarily designed for use as polished rod (pump off control) sensors in oil and gas pumping applications. Full stainless steel construction and hermetically sealed, the CC1 can withstand the harsh environments associated with pumping systems ensuring long term stability and fault free operation. ATEX certification is available.

Fit for Purpose:
The CC1 load cell has been pupose built for use in polished rod pumping within the oil and gas industry.Pump control systems must monitor changes in oil flow and adjust operation accordingly. This improves efficiency and avoids wear and tear. Once fitted, the CC1 provides real-time data on the stroking force, allowing the control system to maintain optimum performance. Built from the very best materials using the finest precision tools, you can be assured that the CC1 is the best in it class.
Seamless Integration:
It was important to create a versatile product, one which could easily integrate into any setup. The CC1 is designed to be compatible with most pump control system on the market and is interchangeable with many of our competitor's devices. When the time comes, it is easy to upgrade from your old load cell to our CC1 product line.
Quality by Design:
Exceptional engineering and craftsmanship are hallmarks of Flintec. As an industry leader in load cell and force sensor design, our expertise has led to an impressive portfolio of high pedigree devices servicing a wide array of industries. The CC1 product line is no exception. Robust and accurate, delivering unrivalled performance in the even most hostile environments.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do the wires come with this part? I'm working on a college engineering project and would like to know how to hook it up and to what?

Asked by: Alexander G
Thank you for your inquiry, this unit comes with a connector and we offer the mating connector under the accessories tab.
Answered by: rkent
Date published: 2022-03-01
  • y_2024, m_9, d_14, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_2X-003025, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
1: Cable Assemblies
55' CC1 Cable Assembly
$230.94
5 In Stock
65' CC1 Cable Assembly
$260.73
9 In Stock
75' CC1 Cable Assembly
$275.63
9 In Stock
100' CC1 Cable Assembly
$312.89
10 In Stock
2: Accessories
Load Plate/Spacer 3.50"Ø
$59.60
10 In Stock

Related Categories

en-US
en
Save Configuration